Triple Buck + LDO Power Management IC (PMIC)

LM10507 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TPS650231 ACTIVE Power Management IC (PMIC) for Li-Ion Powered Systems PMIC for Li-ion powered which require multiple power rails with dynamic power saving capability.

Product details

Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.865 Vout (max) (V) 3.4 Iout (max) (A) 1.6 Features Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Iq (typ) (mA) 0.05 Rating Catalog Operating temperature range (°C) -30 to 125 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 0.865 Vout (max) (V) 3.4 Iout (max) (A) 1.6 Features Dynamic voltage scaling, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Iq (typ) (mA) 0.05 Rating Catalog Operating temperature range (°C) -30 to 125 Switching frequency (typ) (kHz) 2000 Product type Processor and FPGA
DSBGA (YFR) 34 9 mm² 3 x 3
  • Three Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDS-ON
    • Bucks Operate with their Phases Shifted to Reduce the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI Interface
    • Over and Under-Voltage-Lockout
    • Automatic Internal Soft Start with Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • PFM Mode for High Efficiency at Light Load Conditions
  • Low-Dropout Regulator 2.5 V, 250mA
  • Hardware ENABLE and PWR_OK Terminal
  • Fast Start-up for All Voltage Rails in about 3.5ms to PWR_OK
  • Fast Turn-off / Active Discharge on Regulator Outputs
  • Programmable Buck Regulators:
    • Buck 1: 0.9 – 3.4 V; 1.6A
    • Buck 2: 0.9 – 3.4 V; 1A
    • Buck 3: 0.865 – 1.5 V; 1A
    • ±3% Feedback Voltage Accuracy
    • Up to 95% efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • 2.8 × 2.8 mm, 0.4 mm pitch, 34-bump µSMD Package
  • Three Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDS-ON
    • Bucks Operate with their Phases Shifted to Reduce the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI Interface
    • Over and Under-Voltage-Lockout
    • Automatic Internal Soft Start with Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • PFM Mode for High Efficiency at Light Load Conditions
  • Low-Dropout Regulator 2.5 V, 250mA
  • Hardware ENABLE and PWR_OK Terminal
  • Fast Start-up for All Voltage Rails in about 3.5ms to PWR_OK
  • Fast Turn-off / Active Discharge on Regulator Outputs
  • Programmable Buck Regulators:
    • Buck 1: 0.9 – 3.4 V; 1.6A
    • Buck 2: 0.9 – 3.4 V; 1A
    • Buck 3: 0.865 – 1.5 V; 1A
    • ±3% Feedback Voltage Accuracy
    • Up to 95% efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • 2.8 × 2.8 mm, 0.4 mm pitch, 34-bump µSMD Package

The LM10507 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

LM10507 operates cooperatively with ASIC to optimize the supply voltage ‎for low power conditions and power saving modes via SPI interface. It also supports a 2.5 V 250 mA LDO.

For all available packages, see the orderable addendum at the end of the datasheet.

The LM10507 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

LM10507 operates cooperatively with ASIC to optimize the supply voltage ‎for low power conditions and power saving modes via SPI interface. It also supports a 2.5 V 250 mA LDO.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM10507 Triple Buck + LDO Power Management Unit datasheet PDF | HTML 16 May 2014
EVM User's guide LM10507EVM User's Guide 02 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
DSBGA (YFR) 34 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos