The LM1085 is a regulator with a maximum dropout of 1.5 V at 3 A of load current. It has the same pin-out as TIs industry standard LM317.
Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1085. Fixed output voltage versions integrate the adjust resistors.
The LM1085 circuit includes a zener trimmed bandgap reference, current limiting and thermal shutdown.
Refer to the LM1084 for the 5A version, and the LM1086 for the 1.5A version.
| Iout (Max) (A) |
| Output Options |
| Vin (Min) (V) |
| Vin (Max) (V) |
| Fixed Output Options (V) |
| Vout (Min) (V) |
| Vout (Max) (V) |
| Iq (Typ) (mA) |
| Vdo (Typ) (mV) |
| Accuracy (%) |
| Noise (uVrms) |
| PSRR @ 100KHz (dB) |
| Output Capacitor Type |
| Rating |
| Operating Temperature Range (C) |
| Pin/Package |
| LM1085 | LM1084 | LM1086 | LM323-N |
|---|---|---|---|
| 3 | 5.5 | 1.5 | 3 |
| Adjustable Output Fixed Output | Adjustable Output Fixed Output | Adjustable Output Fixed Output | Fixed Output |
| 2.6 | 2.6 | 2.6 | 7.5 |
| 29 | 29 | 29 | 20 |
| 3.3 5 12 | 3.3 5 | 1.8 2.5 3.3 5 | 5 |
| 1.25 | 1.25 | 1.25 | 5 |
| 27.5 | 27.5 | 27.5 | 5 |
| 5 | 5 | 2 | 12 |
| 1300 | 1300 | 1300 | 1900 |
| 1.5 | 1.6 | 1.5 | |
| 38 | 38 | 38 | |
| 30 | 30 | 30 | 55 |
| Non-Ceramic | Non-Ceramic | Non-Ceramic | Non-Ceramic |
| Catalog | Catalog | Catalog | Catalog |
| -40 to 125 -40 to 85 | -40 to 125 | 0 to 125 -40 to 125 | 0 to 125 |
| 0DIESALE 3DDPAK/TO-263 3TO-220 | 3DDPAK/TO-263 3TO-220 | 3DDPAK/TO-263 3TO-220 8WSON | 2TO-3 |
| Order Now | Order Now | Order Now | Samples Not Available |