The LM1086 is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The device has the same pin-out as TI's industry standard LM317.
Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1086. Fixed output voltage versions integrate the adjust resistors.
The LM1086 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.
Refer to LM1084 for the 5-A version, and the LM1085 for the 3-A version.
| Iout (Max) (A) |
| Output Options |
| Vin (Min) (V) |
| Vin (Max) (V) |
| Fixed Output Options (V) |
| Vout (Min) (V) |
| Vout (Max) (V) |
| Iq (Typ) (mA) |
| Vdo (Typ) (mV) |
| Accuracy (%) |
| Noise (uVrms) |
| PSRR @ 100KHz (dB) |
| Output Capacitor Type |
| Rating |
| Operating Temperature Range (C) |
| Pin/Package |
| LM1086 | LM1084 | LM1085 | LM323-N |
|---|---|---|---|
| 1.5 | 5.5 | 3 | 3 |
| Adjustable Output Fixed Output | Adjustable Output Fixed Output | Adjustable Output Fixed Output | Fixed Output |
| 2.6 | 2.6 | 2.6 | 7.5 |
| 29 | 29 | 29 | 20 |
| 1.8 2.5 3.3 5 | 3.3 5 | 3.3 5 12 | 5 |
| 1.25 | 1.25 | 1.25 | 5 |
| 27.5 | 27.5 | 27.5 | 5 |
| 2 | 5 | 5 | 12 |
| 1300 | 1300 | 1300 | 1900 |
| 1.5 | 1.6 | 1.5 | |
| 38 | 38 | 38 | |
| 30 | 30 | 30 | 55 |
| Non-Ceramic | Non-Ceramic | Non-Ceramic | Non-Ceramic |
| Catalog | Catalog | Catalog | Catalog |
| 0 to 125 -40 to 125 | -40 to 125 | -40 to 125 -40 to 85 | 0 to 125 |
| 3DDPAK/TO-263 3TO-220 8WSON | 3DDPAK/TO-263 3TO-220 | 0DIESALE 3DDPAK/TO-263 3TO-220 | 2TO-3 |
| Order Now | Order Now | Order Now | Samples Not Available |