LM1117-N
(ACTIVE) 800mA Low-Dropout Linear Regulator

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • 2.85V Model for SCSI-2 Active Termination
  • Post Regulator for Switching DC/DC Converter
  • High Efficiency Linear Regulators
  • Battery Charger
  • Battery Powered Instrumentation


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
LM1117DT-1.8/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM1117DT-2.5/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
LM1117DT-3.3/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
LM1117DT-5.0/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
LM1117DT-ADJ/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM1117DTX-1.8/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117DTX-2.5/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117DTX-3.3/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117DTX-5.0/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117DTX-ADJ/NOPB ACTIVE 0 to 125 0.49 | 1ku PFM (NDP) | 3 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
LM1117IDT-3.3/NOPB ACTIVE -40 to 125 0.49 | 1ku PFM (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM1117IDT-5.0/NOPB ACTIVE -40 to 125 0.49 | 1ku PFM (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM1117IDT-ADJ/NOPB ACTIVE -40 to 125 0.49 | 1ku PFM (NDP) | 3 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM1117IDTX-3.3/NOPB ACTIVE -40 to 125 0.49 | 1ku PFM (NDP) | 3 View 2500 >5K 1k quantity lead time: In stock
Not Available
LM1117IDTX-5.0/NOPB ACTIVE -40 to 125 0.49 | 1ku PFM (NDP) | 3 View 2500 >5K 1k quantity lead time: In stock
Not Available
LM1117IDTX-ADJ/NOPB ACTIVE -40 to 125 0.49 | 1ku PFM (NDP) | 3 View 2500 >5K 1k quantity lead time: In stock
Not Available
LM1117ILD-ADJ/NOPB ACTIVE -40 to 125 0.60 | 1ku WSON (NGN) | 8 View 1000 | SMALL T&R >5K 1k quantity lead time: In stock
LM1117IMP-3.3/NOPB ACTIVE -40 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM1117IMP-5.0/NOPB ACTIVE -40 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM1117IMP-ADJ/NOPB ACTIVE -40 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM1117IMPX-3.3 ACTIVE -40 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM1117IMPX-3.3/NOPB ACTIVE -40 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM1117IMPX-5.0 ACTIVE -40 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM1117IMPX-5.0/NOPB ACTIVE -40 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 >5K 1k quantity lead time: In stock
Not Available
LM1117IMPX-ADJ/NOPB ACTIVE -40 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM1117LD-1.8/NOPB ACTIVE 0 to 125 0.48 | 1ku WSON (NGN) | 8 View 1000 | SMALL T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM1117LD-2.5/NOPB ACTIVE 0 to 125 0.48 | 1ku WSON (NGN) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM1117LD-3.3/NOPB ACTIVE 0 to 125 0.48 | 1ku WSON (NGN) | 8 View 1000 | SMALL T&R 1K - 5K 1k quantity lead time: In stock
LM1117LD-ADJ/NOPB ACTIVE 0 to 125 0.48 | 1ku WSON (NGN) | 8 View 1000 | SMALL T&R 875 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor LM1117LDX-1.8 ACTIVE 0 to 125 0.48 | 1ku WSON (NGN) | 8 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
LM1117LDX-1.8/NOPB ACTIVE 0 to 125 0.48 | 1ku WSON (NGN) | 8 View 4500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor LM1117LDX-ADJ/NOPB ACTIVE 0 to 125 0.48 | 1ku WSON (NGN) | 8 View 4500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
LM1117MP-1.8/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM1117MP-2.5/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM1117MP-3.3/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM1117MP-5.0/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
LM1117MP-ADJ/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 1000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117MPX-1.8/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117MPX-2.5/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117MPX-3.3/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117MPX-5.0 ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM1117MPX-5.0/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117MPX-ADJ/NOPB ACTIVE 0 to 125 0.38 | 1ku SOT-223 (DCY) | 4 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117S-ADJ/NOPB ACTIVE 0 to 125 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
Not Available
LM1117SX-3.3/NOPB ACTIVE 0 to 125 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
LM1117SX-5.0/NOPB ACTIVE 0 to 125 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117SX-ADJ/NOPB ACTIVE 0 to 125 0.59 | 1ku DDPAK/TO-263 (KTT) | 3 View 500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
LM1117T-2.5/NOPB ACTIVE 0 to 125 0.53 | 1ku TO-220 (NDE) | 3 View 45 | TUBE 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
LM1117T-3.3/NOPB ACTIVE 0 to 125 0.53 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
LM1117T-5.0/NOPB ACTIVE 0 to 125 0.53 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock
LM1117T-ADJ/NOPB ACTIVE 0 to 125 0.53 | 1ku TO-220 (NDE) | 3 View 45 | TUBE >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part # Name Product Family Comments
LP38851   800 mA Fast-Response High-Accuracy Adjustable LDO Linear Regulator with Enable and Soft-Start   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Much Lower Dropout, 800mA  
LP38852   1.5A Fast-Response High-Accuracy Adjustable LDO Linear Regulator with Enable and Soft-Start   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Much Lower Dropout, 1.5A  
LP38853   3A Fast-Response High-Accuracy Adjustable LDO Linear Regulator with Enable and Soft-Start   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    Much Lower Dropout, 3A  
LP38856   3A Fast-Response High-Accuracy LDO Linear Regulator with Enable   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    3A With Enable  
LP38859   3A Fast-Response High-Accuracy LDO Linear Regulator with Soft-Start   LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO    3A With Soft Start  

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2511 20 Mar 2013

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 284 05 May 2013 920

White Papers (1)

Title Type Size (KB) Date Views
PDF 269 01 Dec 2003 586

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here