LM1117 Space saving 800-mA low-dropout linear regulator with internal current limit | TI.com

LM1117 (ACTIVE)

Space saving 800-mA low-dropout linear regulator with internal current limit

 

Recommended alternative parts

  • TLV767  -  A high-accuracy, 1-A LDO regulator with low IQ & foldback current limit
  • TLV757P  -  A lower IQ (25 µA), lower voltage (5.5 V max), 1-A LDO regulator
  • TLV760  -  A wide input (30 V), low current (100-mA) linear regulator
  • LP38798  -  A higher current (1 A max), ceramic capacitor, stable LDO regulator

Description

The LM1117 is a low dropout voltage regulator with a dropout of 1.2 V at 800 mA of load current.

The LM1117 is available in an adjustable version, which can set the output voltage from 1.25 to 13.8 V with only two external resistors. In addition, it is available in five fixed voltages, 1.8 V, 2.5 V, 3.3 V, and 5 V.

The LM1117 offers current limiting and thermal shutdown. Its circuit includes a Zener trimmed bandgap reference to assure output voltage accuracy to within ±1%.

A minimum of 10-µF tantalum capacitor is required at the output to improve the transient response and stability.

Features

  • Available in 1.8 V, 2.5 V, 3.3 V, 5 V,
    and Adjustable Versions
  • Space-Saving SOT-223 and WSON Packages
  • Current Limiting and Thermal Protection
  • Output Current 800 mA
  • Line Regulation 0.2% (Maximum)
  • Load Regulation 0.4% (Maximum)
  • Temperature Range
    • LM1117: 0°C to 125°C
    • LM1117I: –40°C to 125°C

WEBENCH® Designer LM1117

  Min   Max Range
Vin  V 2.6 to 15.0V
Product Option
Vout  V
Iout  A ≤ 0.8A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM1117 Order now Adjustable Output
Fixed Output    
0.8     15     2.6     13.8     1.25     1.8
2.5
3.3
5    
DDPAK/TO-263 | 3
SOT-223 | 4
TO-220 | 3
TO-252 | 3
WSON | 8    
   
1     -40 to 125
0 to 125    
24     38     0.38 | 1ku     Catalog     Non-Ceramic     47     3     1200     5     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
See datasheet (TO-220)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)
See datasheet (WSON)    
LMS8117A Order now Adjustable Output
Fixed Output    
1     15     2.5     13.75     1.5     1.8
3.3    
SOT-223 | 4
TO-252 | 3    
   
1     0 to 125     56     412.5     0.41 | 1ku     Catalog     Non-Ceramic     37     3     1200     5     4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)