The LM119 is a precision high speed dual comparator fabricated on a single monolithic chip. It is designed to operate over a wide range of supply voltages down to a single 5V logic supply and ground. Further, it has higher gain and lower input currents than devices like the LM710. The uncommitted collector of the output stage makes the LM119 compatible with RTL, DTL and TTL as well as capable of driving lamps and relays at currents up to 25 mA.
Although designed primarily for applications requiring operation from digital logic supplies, the LM119 is fully specified for power supplies up to ±15V. It features faster response than the LM111 at the expense of higher power dissipation. However, the high speed, wide operating voltage range and low package count make the LM119 much more versatile than older devices like the LM711.
All trademarks are the property of their respective owners.
| Number of Channels (#) |
| Output Type |
| Vs (Min) (V) |
| Vs (Max) (V) |
| tRESP Low - to - High (us) |
| Vos (Offset Voltage @ 25C) (Max) (mV) |
| Iq per channel (Max) (mA) |
| Input Bias Current (+/-) (Max) (nA) |
| Rail-to-Rail |
| Special Features |
| Rating |
| Operating Temperature Range (C) |
| Package Group |
| Package Size: mm2:W x L (PKG) |
| VICR (Max) (V) |
| VICR (Min) (V) |
| LM119QML | LM119QML-SP |
|---|---|
| 2 | 2 |
| Open Collector Open Drain | Open Collector Open Drain |
| 5 | 5 |
| 36 | 36 |
| 0.025 | 0.025 |
| 4 | 4 |
| 5.5 | 5.5 |
| 500 | 500 |
| No | Out |
| N/A | N/A |
| Military | Space |
| -55 to 125 | -55 to 125 |
| CDIP CFP DIESALE LCCC TO-100 | CDIP CFP DIESALE TO-100 |
| See datasheet (CFP),See datasheet (CDIP) | See datasheet (CDIP),See datasheet (CFP) |
| 33 | 33 |
| 3 | 3 |
| Samples Not Available | Samples Not Available |
| Version | Part Number | Definition |
|---|---|---|
| Space | LM119QML-SP | Radiation tolerant, ceramic packaging and qualified for use in Space-based application |