LM134 3-Terminal Adjustable Current Source | TI.com

LM134
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3-Terminal Adjustable Current Source

 

Description

The LM134/LM234/LM334 are 3-terminal adjustable current sources featuring 10,000:1 range in operating current, excellent current regulation and a wide dynamic voltage range of 1V to 40V. Current is established with one external resistor and no other parts are required. Initial current accuracy is ±3%. The LM134/LM234/LM334 are true floating current sources with no separate power supply connections. In addition, reverse applied voltages of up to 20V will draw only a few dozen microamperes of current, allowing the devices to act as both a rectifier and current source in AC applications.

The sense voltage used to establish operating current in the LM134 is 64mV at 25°C and is directly proportional to absolute temperature (°K). The simplest one external resistor connection, then, generates a current with ≈+0.33%/°C temperature dependence. Zero drift operation can be obtained by adding one extra resistor and a diode.

Applications for the current sources include bias networks, surge protection, low power reference, ramp generation, LED driver, and temperature sensing. The LM234-3 and LM234-6 are specified as true temperature sensors with ensured initial accuracy of ±3°C and ±6°C, respectively. These devices are ideal in remote sense applications because series resistance in long wire runs does not affect accuracy. In addition, only 2 wires are required.

The LM134 is specified over a temperature range of −55°C to +125°C, the LM234 from −25°C to +100°C and the LM334 from 0°C to +70°C. These devices are available in TO hermetic, TO-92 and SOIC-8 plastic packages.

Features

  • Operates From 1V to 40V
  • 0.02%/V Current Regulation
  • Programmable From 1µA to 10mA
  • True 2-Terminal Operation
  • Available as Fully Specified Temperature Sensor
  • ±3% Initial Accuracy

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Current references Email Download to Excel
Part number Order Initial accuracy (Max) (%) Iout/Iz (Max) (mA) Vin (Min) (V) Vin (Max) (V) Operating temperature range (C) Package Group
LM134 Order now 3     0.01     0.8     40     -40 to 85
-55 to 125    
TO | 3