LM136-2.5-N Voltage Reference Diode | TI.com

LM136-2.5-N (ACTIVE) Voltage Reference Diode

Voltage Reference Diode - LM136-2.5-N
Datasheet
 

Description

The LM136-2.5-N/LM236-2.5-N and LM336-2.5-N integrated circuits are precision 2.5V shunt regulator diodes. These monolithic IC voltage references operate as a low-temperature-coefficient 2.5V zener with 0.2Ω dynamic impedance. A third terminal on the LM136-2.5-N allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-2.5-N series is useful as a precision 2.5V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 2.5V make it convenient to obtain a stable reference from 5V logic supplies. Further, since the LM136-2.5-N operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

The LM136-2.5-N is rated for operation over −55°C to +125°C while the LM236-2.5-N is rated over a −25°C to +85°C temperature range.

The LM336-2.5-N is rated for operation over a 0°C to +70°C temperature range. See the connection diagrams for available packages.

Features

  • Low Temperature Coefficient
  • Wide Operating Current of 400 μA to 10 mA
  • 0.2Ω Dynamic Impedance
  • ±1% Initial Tolerance Available
  • Specified Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-On

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Shunt voltage references Email Download to Excel
Part number Order Reference voltage VO (V) VO adj (Min) (V) VO adj (Max) (V) Initial accuracy (Max) (%) Temp coeff (Max) (ppm/ degree C) Operating temperature range (C) Iz for regulation (Min) (uA) Iout/Iz (Max) (mA) Package Group Iref (uA) I I(dev) (uA)
LM136-2.5-N Order now Fixed     2.5     2.5     2.5     1     20     -25 to 85
-40 to 125
-55 to 125    
400     10     TO | 3        
LM4030 Order now Fixed     2.5
4.096    
2.5     4.096     0.05
0.1
0.15    
10
20
30    
-40 to 125     120     30     SOT-23 | 5        
LM4041-N Order now Adjustable
Fixed    
1.225     1.24     10     0.1
0.2
0.5
1
2    
100
150    
-40 to 125
-40 to 85    
60     12     SC70 | 5
SOT-23 | 3
TO-92 | 3    
0.06     0.09