Home Power management Voltage references Shunt voltage references

LM136-5.0

ACTIVE

5.0V Reference Diode

Product details

VO (V) 5 Initial accuracy (max) (%) 1 VO adj (min) (V) 4 VO adj (max) (V) 6 Iz for regulation (min) (µA) 600 Reference voltage (V) adjustable Rating Military Temp coeff (max) (ppm/°C) 20 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 10
VO (V) 5 Initial accuracy (max) (%) 1 VO adj (min) (V) 4 VO adj (max) (V) 6 Iz for regulation (min) (µA) 600 Reference voltage (V) adjustable Rating Military Temp coeff (max) (ppm/°C) 20 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 10
TO-CAN (NDV) 3 34.8704 mm² 6.41 x 5.44 WAFERSALE (YS) See data sheet
  • Adjustable 4V to 6V
  • Low Temperature Coefficient
  • Wide Operating Current of 600 μA to 10 mA
  • 0.6Ω Dynamic Impedance
  • ± 1% Initial Tolerance Available
  • Specified Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-on
  • Three Lead Transistor Package

All trademarks are the property of their respective owners.

  • Adjustable 4V to 6V
  • Low Temperature Coefficient
  • Wide Operating Current of 600 μA to 10 mA
  • 0.6Ω Dynamic Impedance
  • ± 1% Initial Tolerance Available
  • Specified Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn-on
  • Three Lead Transistor Package

All trademarks are the property of their respective owners.

The LM136-5.0/LM236-5.0/LM336-5.0 integrated circuits are precision 5.0V shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient 5.0V zener with 0.6Ω dynamic impedance. A third terminal on the LM136-5.0 allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-5.0 series is useful as a precision 5.0V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 5.0V makes it convenient to obtain a stable reference from low voltage supplies. Further, since the LM136-5.0 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

The LM136-5.0 is rated for operation over −55°C to +125°C while the LM236-5.0 is rated over a −25°C to +85°C temperature range. The LM336-5.0 is rated for operation over a 0°C to +70°C temperature range. See the for available packages. For applications requiring 2.5V see LM136-2.5.

The LM136-5.0/LM236-5.0/LM336-5.0 integrated circuits are precision 5.0V shunt regulator diodes. These monolithic IC voltage references operate as a low temperature coefficient 5.0V zener with 0.6Ω dynamic impedance. A third terminal on the LM136-5.0 allows the reference voltage and temperature coefficient to be trimmed easily.

The LM136-5.0 series is useful as a precision 5.0V low voltage reference for digital voltmeters, power supplies or op amp circuitry. The 5.0V makes it convenient to obtain a stable reference from low voltage supplies. Further, since the LM136-5.0 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.

The LM136-5.0 is rated for operation over −55°C to +125°C while the LM236-5.0 is rated over a −25°C to +85°C temperature range. The LM336-5.0 is rated for operation over a 0°C to +70°C temperature range. See the for available packages. For applications requiring 2.5V see LM136-2.5.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM136-5.0 LM236-5.0 LM336-5.0 5.0V Reference Diode datasheet (Rev. D) 27 Mar 2013
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Application note AN-284 Single-Supply Applications of CMOS MICRODACs (Rev. B) 22 Apr 2013
More literature Die D/S LM136-5.0 MD8 5.0V Reference Diode 14 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Products
Die & wafer services
LM336-2.5-MIL Shunt Voltage Reference
Shunt voltage references
ATL431 2.5-V low-IQ adjustable precision shunt regulator LM136-2.5-N Voltage Reference Diode LM136-5.0 5.0V Reference Diode LM136-5.0QML 5.0V Reference Diode LM136A-2.5QML 2.5V Reference Diode LM136A-2.5QML-SP Radiation-hardened QMLV, 2.5-V shunt voltage reference LM136A-5.0QML 5.0V Reference Diode LM185-1.2-N Micropower Voltage Reference Diode LM185-1.2QML Micropower Voltage Reference Diode LM185-1.2QML-SP Radiation-hardened QMLV, 1.2-V shunt voltage reference LM185-2.5-N Micropower Voltage Reference Diode LM185-2.5QML Micropower Voltage Reference Diode LM185-2.5QML-SP Space-grade QMLV 2.5-V  shunt voltage reference LM185-ADJ Adjustable Micropower Voltage Reference LM185QML Adjustable Micropower Voltage Reference LM285-1.2 1.235-V, –40°C to +85°C, micropower voltage reference LM285-1.2-N 1.235-V, –40°C to +85°C, micropower voltage reference diode LM285-2.5 2.5-V, –40°C to +85°C, micropower voltage reference LM285-2.5-N 2.5-V, –40°C to +85°C, micropower voltage reference diode LM285-ADJ Adjustable, 85°C, micropower voltage reference LM336-2.5 0°C to 70°C, 2.5-V integrated reference circuit LM336-2.5-N Voltage reference diode LM336-5.0 5-V reference diode LM385-1.2 1.235-V, 2%, 0°C to 70°C, micropower voltage reference LM385-1.2-MIL Micropower Voltage Reference LM385-1.2-N 1.235-V, 0°C to 70°C, micropower voltage reference diode LM385-2.5 2.5-V, 2%, 70°C, micropower voltage reference LM385-2.5-N 2.5-V, 0°C to 70°C, micropower voltage reference diode LM385-ADJ Adjustable, 70°C, micropower voltage reference LM4030 Ultra-high-precision shunt voltage reference LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference LM4040-N 100-ppm/°C precision micropower shunt voltage reference LM4040-N-Q1 Automotive, 100-ppm/°C precision micropower shunt voltage reference LM4041-N Fixed & adjustable, 45-µA, precision micropower shunt voltage reference LM4041-N-Q1 Automotive, precision micropower shunt voltage reference LM4050-N 50-ppm/°C precision micropower shunt voltage reference LM4050-N-Q1 Automotive, 50-ppm/°C precision micropower shunt voltage reference LM4050QML-SP Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference LM4051-N Fixed & adjustable, precision micropower shunt voltage reference LM431 2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator LM4431 Micropower shunt voltage reference LMV431 1.5%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431A 1%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431B 0.5%, low-voltage (1.24-V) adjustable precision shunt regulator
Current references
LM134 3-Terminal Adjustable Current Source LM234 100°C 3-pin adjustable current source LM334 0°C to 70°C 3-pin adjustable current source
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TO-CAN (NDV) 3 View options
WAFERSALE (YS)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos