LM137QML Military Grade 1.5A Adjustable Output Linear Regulator / LDO | TI.com

LM137QML (ACTIVE) Military Grade 1.5A Adjustable Output Linear Regulator / LDO

 

Recommended alternative parts

  • LM137QML-SP  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of 1.5 A over an output voltage range of −37 V to −1.2 V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serve a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

Features

  • SMD 5962-99517
  • Available TID Qualified to 30 krad(Si)
  • Output Voltage Adjustable from −37 V to −1.2 V
  • 1.5A Output Current Specified, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Die & wafer services Email Download to Excel
Part number Order Product type Category Rating
LM137QML Order now Power Management     Tested Die
Wafer Sale    
Military    
LM120QML Samples not available Power Management     Tested Die     Military    
LM137HVQML Samples not available Power Management     Tested Die     Military