LM137QML-SP Space Grade 1.5A Adjustable Output Linear Regulator / LDO | TI.com

LM137QML-SP
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Space Grade 1.5A Adjustable Output Linear Regulator / LDO

 

Recommended alternative parts

  • LM137QML  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Description

The LM137 are adjustable 3-terminal negative voltage regulators capable of supplying in excess of 1.5 A over an output voltage range of −37 V to −1.2 V. These regulators are exceptionally easy to apply, requiring only 2 external resistors to set the output voltage and 1 output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 series features internal current limiting, thermal shutdown and safe-area compensation, making them virtually blowout-proof against overloads.

The LM137 serve a wide variety of applications including local on-card regulation, programmable-output voltage regulation or precision current regulation. The LM137 are ideal complements to the LM117 adjustable positive regulators.

Features

  • SMD 5962-99517
  • Available TID Qualified to 30 krad(Si)
  • Output Voltage Adjustable from −37 V to −1.2 V
  • 1.5A Output Current Specified, −55°C to +150°C
  • Line Regulation Typically 0.01%/V
  • Load Regulation Typically 0.3%
  • Excellent Thermal Regulation, 0.002%/W
  • 77 dB Ripple Rejection
  • Excellent Rejection of Thermal Transients
  • 50 ppm/°C Temperature Coefficient
  • Temperature-independent Current Limit
  • Internal Thermal Overload Protection
  • Standard 3-lead Transistor Package
  • Output is Short Circuit Protected

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG) Radiation, SEL (MeV.cm2/mg) Radiation, TID (Typ) (krad)
LM137QML-SP Order now Adjustable Output
Negative Output    
1.5     -4.2     -40     -1.2     -37     0     TO | 3         1     -55 to 125     137     1110       Space     30     4     3000     0.065     3TO: 92 mm2: 9.14 x 10.03 (TO | 3)     Bipolar     30    
LM120QML Samples not available Fixed Output
Negative Output    
1.5     -7     -25     -5     -15     -5
-12
-15    
TO | 2
TO | 3    
    1     -55 to 125
-55 to 150    
35     150       Military     23     2     3000     1     3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
2TO: 989 mm2: 25.4 x 38.938 (TO | 2)    
   
LM137JAN-SP Samples not available Adjustable Output
Negative Output    
1.5     -4.2     -40     -1.2     -37     0     TO | 2         1     -55 to 150     137     1110       Space     30     4     3000     0.065     2TO: 989 mm2: 25.4 x 38.938 (TO | 2)     Bipolar      
TPS7A3001-EP Order now Adjustable Output
Negative Output    
0.2     -3     -36     -1.2     -33     0     HVSSOP | 8     Enable
Soft Start    
1     -55 to 125     69.3     15     4.36 | 1ku     HiRel Enhanced Product     55     2.5     216     0.05     8HVSSOP: 9 mm2: 3 x 3 (HVSSOP | 8)