LM138 5A Adjustable Output Linear Regulator / LDO in hermetic package | TI.com

LM138
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5A Adjustable Output Linear Regulator / LDO in hermetic package

 

Description

The LM138 series of adjustable 3-terminal positive voltage regulators is capable of supplying in excess of 5 A over a 1.2-V to 32-V output range. They are exceptionally easy to use and require only 2 resistors to set the output voltage. Careful circuit design has resulted in outstanding load and line regulation, comparable to many commercial power supplies. The LM138 family is supplied in a standard 3-lead transistor package.

A unique feature of the LM138 family is time-dependent current limiting. The current limit circuitry allows peak currents of up to 12 A to be drawn from the regulator for short periods of time. This allows the LM138 to be used with heavy transient loads and speeds start-up under full-load conditions. Under sustained loading conditions, the current limit decreases to a safe value protecting the regulator. Also included on the chip are thermal overload protection and safe area protection for the power transistor. Overload protection remains functional even if the adjustment (ADJ) pin is accidentally disconnected.

Normally, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors in which case an input bypass is needed. An output capacitor can be added to improve transient response, while bypassing the adjustment pin increases the ripple rejection of the regulator.

Besides replacing fixed regulators or discrete designs, the LM138 is useful in a wide variety of other applications. Because the regulator is floating and receives only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input to output differential is not exceeded; do not short-circuit output to ground. The part numbers in the LM138 series which have a suffix are packaged in a standard steel TO-CAN package, while those with a suffix are packaged in a TO-220 plastic package. The LM138 is rated for TJ = –55°C to 150°C, and the LM338 is rated for TJ = 0°C to 125°C.

Features

  • Specified 7-A Peak Output Current
  • Specified 5-A Output Current
  • Adjustable Output Down to 1.2 V
  • Specified Thermal Regulation
  • Current Limit Constant With Temperature
  • P + Product Enhancement Tested
  • Output is Short-Circuit Protected

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM138 Order now Adjustable Output     5     40     4.2     32     1.24       TO-3 | 2         1     -55 to 125     35     37     47.78 | 1ku     Catalog     10     4     3000     0.045     2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)    
LM309 Samples not available Fixed Output     1     35     7.1     5     5     5     TO-3 | 2
TO | 3    
    1     0 to 125     35     40     7.64 | 1ku     Catalog     64     5     1950     5.2     3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
2TO-3: 969 mm2: 24.89 x 38.94 (TO-3 | 2)    
LM338 Order now Adjustable Output     5     40     4.2     32     1.24       TO-220 | 3         1     0 to 125     23     37     0.71 | 1ku     Catalog     10     2.4     2700     0.045     3TO-220: 47 mm2: 4.58 x 10.16 (TO-220 | 3)    
LM350-N Order now Adjustable Output     3     35     4.2     32     1.25       TO-220 | 3         1     0 to 125     35     13     0.62 | 1ku     Catalog     40     3     2300     0.05     3TO-220: 47 mm2: 4.58 x 10.16 (TO-220 | 3)