LM139 Quad Differential Comparator | TI.com

LM139 (ACTIVE) Quad Differential Comparator

 

Other devices and data sheet

Other device variants can also be found in the  LM139-MIL product page

Description

The LMx39x and the LM2901x devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM139 and LM139A devices are characterized for operation over the full military temperature range of –55°C to +125°C. The LM239 and LM239A devices are characterized for operation from –25°C to +85°C. The LM339 and LM339A devices are characterized for operation from 0°C to 70°C. The LM2901, LM2901AV, and LM2901V devices are characterized for operation from –40°C to +125°C.

Features

  • Wide Supply Ranges
    • Single Supply: 2 V to 36 V
      (Tested to 30 V for Non-V Devices and
      32 V for V-Suffix Devices)
    • Dual Supplies: ±1 V to ±18 V
      (Tested to ±15 V for Non-V Devices and
      ±16 V for V-Suffix Devices)
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA (Typical)
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Current: 3 nA (Typical) (LM139)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range
    Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Comparators Email Download to Excel
Part number Order Number of channels (#) Output type Vs (Min) (V) Vs (Max) (V) Propagation delay time (uS) Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Input bias current (+/-) (Max) (nA) Rail-to-rail Rating Features Operating temperature range (C) VICR (Max) (V) VICR (Min) (V) Package Group
LM139 Order now 4     Open Collector
Open Drain    
2     36     1.3     5     0.2     25     Out     Catalog    
   
-55 to 125     34.5     0     SOIC | 14    
LM139A Order now 4     Open Collector
Open Drain    
2     36     1.3     2     0.2     25     Out     Catalog    
   
-55 to 125     34.5     0     SOIC | 14    
LM239 Order now 4     Open Collector     2     36     0.7     2     0.2     250     Out     Catalog     Standard comparator     -25 to 85     28.5     0     PDIP | 14
SOIC | 14
TSSOP | 14    
LM239A Samples not available 4     Open Collector     2     36     1.3     3     0.2     50     Out     Catalog     Standard comparator     -25 to 85     34.5     0     SOIC | 14    
LM2901 Order now 4     Open Collector     2     30     1.3     7     0.2     250     Out     Catalog     Standard comparator     -40 to 125     28.5     0     PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
LM2901-Q1 Order now 4     Open Collector     2     30     1.3     7     0.2     250     Out     Automotive    
   
-40 to 125     28.5     0