LM140K

ACTIVE

1A Fixed Output Linear Regulator / LDO

Product details

Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 35 Vin (min) (V) 17.6 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 12, 15 Noise (µVrms) 40 Iq (typ) (mA) 7 Thermal resistance θJA (°C/W) 39 Rating Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 2500 Operating temperature range (°C) -55 to 125
Output options Fixed Output Iout (max) (A) 1 Vin (max) (V) 35 Vin (min) (V) 17.6 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 12, 15 Noise (µVrms) 40 Iq (typ) (mA) 7 Thermal resistance θJA (°C/W) 39 Rating Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 2500 Operating temperature range (°C) -55 to 125
TO-CAN (NDS) 2 969.2166 mm² 38.94 x 24.89
  • Complete Specifications at 1A Load
  • Output Voltage Tolerances of ±4% at Tj = 25°C
  • Internal Thermal Overload Protection
  • Internal Short-circuit Current Limit
  • Output Transistor Safe Area Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

  • Complete Specifications at 1A Load
  • Output Voltage Tolerances of ±4% at Tj = 25°C
  • Internal Thermal Overload Protection
  • Internal Short-circuit Current Limit
  • Output Transistor Safe Area Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

The LM140K monolithic 3-terminal positive voltage regulator employs internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.0A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

The LM140K is available in 5V, 12V and 15V options in the steel TO-3 power package.

The LM140K monolithic 3-terminal positive voltage regulator employs internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.0A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

The LM140K is available in 5V, 12V and 15V options in the steel TO-3 power package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM140K Series 3-Terminal Positive Regulators datasheet 11 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TO-CAN (NDS) 2 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos