LM140QML Military Grade 1A Fixed Output Linear Regulator / LDO | TI.com

LM140QML (ACTIVE)

Military Grade 1A Fixed Output Linear Regulator / LDO

Military Grade 1A Fixed Output Linear Regulator / LDO - LM140QML
Datasheet
 

Description

The monolithic 3-terminal positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 0.5A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

Features

  • Complete Specifications at 1.0A and 0.5A Loads
  • No External Components
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current-Limiting
  • Output Transistor Safe-Area Compensation

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Linear regulators (LDO)

 
Output options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed output options (V)
Package Group
Features
Regulated outputs (#)
Operating temperature range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Rating
Output capacitor type
PSRR @ 100 KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package size: mm2:W x L (PKG)
LM140QML
Fixed Output    
1    
35    
17.6    
15    
5    
5
12
15    
TO | 2
TO | 3    
   
1    
-55 to 125    
232    
40    
Military    
Non-Ceramic    
40    
2    
2500    
7    
3TO: 92 mm2: 9.14 x 10.03 (TO | 3)
2TO: 989 mm2: 25.4 x 38.938 (TO | 2)