LM1458 (ACTIVE)

Dual Operational Amplifier

Dual Operational Amplifier - LM1458
Datasheet
 

Design kits & evaluation modules (2)

Name Part# Type
Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DIYAMP-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Development tools (2)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation

WEBENCH® Designer LM1458

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 6.0 to 36.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = 0.0 °C
Maximum Temperature = 70.0 °C