LM148 Quad General-Purpose Operational Amplifier | TI.com

LM148 (ACTIVE)

Quad General-Purpose Operational Amplifier

Quad General-Purpose Operational Amplifier - LM148
Datasheet
 

Description

The LM148, LM248, and LM348 are quadruple, independent, high-gain, internally compensated operational amplifiers designed to have operating characteristics similar to the µA741. These amplifiers exhibit low supply-current drain and input bias and offset currents that are much less than those of the µA741.

Features

  • µA741 Operating Characteristics
  • Low Supply-Current Drain . . . 0.6 mA Typ (per amplifier)
  • Low Input Offset Voltage
  • Low Input Offset Current
  • Class AB Output Stage
  • Input/Output Overload Protection
  • Designed to Be Interchangeable With Industry Standard LM148, LM248, and LM348

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
LM148 LM248 LM348
4     4     4    
8     8     8    
36     36     36    
1     1     1    
0.5     0.5     0.5    
No     No     No    
5     6     6    
0.6     0.6     0.6    
60     60     60    
Military     Catalog     Catalog    
-55 to 125     -25 to 85     0 to 70    
CDIP | 14
LCCC | 20    
PDIP | 14
SOIC | 14    
PDIP | 14
SOIC | 14
SO | 14    
See datasheet (CDIP)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
15     15     15    
   
   
   
100000     200000     200000    
90     90     90    
25     25     25    
Bipolar     Bipolar     Bipolar