LM1771

ACTIVE

Low-Voltage Synchronous Buck Controller with Precision Enable and No External Compensation

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62827 ACTIVE 2.5-V to 5.5-V input, 4-A step-down converter with 1% accuracy in 1.5-mm x 1.5-mm QFN Smaller solution size DC/DC converter family 1 A, 2 A, 3 A and 4 A

Product details

Vin (min) (V) 2.8 Vin (max) (V) 5.5 Iout (max) (A) 6 Operating temperature range (°C) -40 to 125 Control mode Constant on-time (COT) Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (A) 0.0004 Duty cycle (max) (%) 98
Vin (min) (V) 2.8 Vin (max) (V) 5.5 Iout (max) (A) 6 Operating temperature range (°C) -40 to 125 Control mode Constant on-time (COT) Rating Catalog Vout (min) (V) 0.8 Vout (max) (V) 4.5 Iq (typ) (A) 0.0004 Duty cycle (max) (%) 98
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGG) 6 9 mm² 3 x 3
  • Input Voltage Range of 2.8 V to 5.5 V
  • 0.8-V Reference Voltage
  • Precision Enable
  • No Compensation Required
  • Constant Frequency Across Input Range
  • Low Quiescent Current of 400 µA
  • Internal Soft-Start
  • Short Circuit Protection
  • 6-Pin WSON Package and 8-Pin VSSOP Package
  • Input Voltage Range of 2.8 V to 5.5 V
  • 0.8-V Reference Voltage
  • Precision Enable
  • No Compensation Required
  • Constant Frequency Across Input Range
  • Low Quiescent Current of 400 µA
  • Internal Soft-Start
  • Short Circuit Protection
  • 6-Pin WSON Package and 8-Pin VSSOP Package

The LM1771 device is an efficient synchronous buck switching controller with a precision enable requiring no external compensation. The constant ON-time control scheme provides a simple design free of compensation components, allowing minimal component count and board space. The precision enable pin allows flexibility in sequencing multiple rails and setting UVLO. The LM1771 also incorporates a unique input feedforward to maintain a constant frequency independent of the input voltage. The LM1771 is optimized for a low-voltage input range of 2.8 V to 5.5 V and can provide an adjustable output as low as 0.8 V. Driving an external high-side PFET and low-side NFET, it can provide efficiencies as high as 95%.

Three versions of the LM1771 are available depending on the switching frequency desired for the application. Nominal switching frequencies are in the range of 100 kHz to 1000 kHz.

The LM1771 device is an efficient synchronous buck switching controller with a precision enable requiring no external compensation. The constant ON-time control scheme provides a simple design free of compensation components, allowing minimal component count and board space. The precision enable pin allows flexibility in sequencing multiple rails and setting UVLO. The LM1771 also incorporates a unique input feedforward to maintain a constant frequency independent of the input voltage. The LM1771 is optimized for a low-voltage input range of 2.8 V to 5.5 V and can provide an adjustable output as low as 0.8 V. Driving an external high-side PFET and low-side NFET, it can provide efficiencies as high as 95%.

Three versions of the LM1771 are available depending on the switching frequency desired for the application. Nominal switching frequencies are in the range of 100 kHz to 1000 kHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM1771 Low-Voltage Synchronous Buck Controller With Precision Enable and No External Compensation datasheet (Rev. D) PDF | HTML 08 Jan 2016
Technical article How to implement voltage monitoring PDF | HTML 22 Jul 2015
EVM User's guide AN-1477 LM1771 Evaluation Board (Rev. B) 23 Apr 2013
Application note Controlling Output Ripple & Achiev ESR Indep Constant On-Time Reg Designs (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VSSOP (DGK) 8 View options
WSON (NGG) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos