LM185-2.5QML-SP Micropower Voltage Reference Diode | TI.com

LM185-2.5QML-SP (ACTIVE) Micropower Voltage Reference Diode

Micropower Voltage Reference Diode - LM185-2.5QML-SP
Datasheet
 

Recommended alternative parts

  • LM185-2.5QML  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The LM185-2.5 are micropower 2-terminal band-gap voltage regulator diodes. Operating over a 20 μA to 20 mA current range, they feature exceptionally low dynamic impedance and good temperature stability. On-chip trimming is used to provide tight voltage tolerance. Since the LM185-2.5 band-gap reference uses only transistors and resistors, low noise and good long term stability result.

Careful design of the LM185-2.5 has made the device exceptionally tolerant of capacitive loading, making it easy to use in almost any reference application. The wide dynamic operating range allows its use with widely varying supplies with excellent regulation.

The extremely low power drain of the LM185-2.5 makes it useful for micropower circuitry. This voltage reference can be used to make portable meters, regulators or general purpose analog circuitry with battery life approaching shelf life. Further, the wide operating current allows it to replace older references with a tighter tolerance part. For applications requiring 1.2V see LM185-1.2.

Features

  • Operating Current of 20 μA to 20 mA
  • 0.6Ω Dynamic Impedance (A grade)
  • Low Temperature Coefficient
  • Low Voltage Reference—2.5V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Shunt voltage references Email Download to Excel
Part number Order Reference voltage VO (V) VO adj (Min) (V) VO adj (Max) (V) Initial accuracy (Max) (%) Temp coeff (Max) (ppm/ degree C) Rating Operating temperature range (C) Iz for regulation (Min) (uA) Iout/Iz (Max) (mA) Package Group
LM185-2.5QML-SP Order now Fixed     2.5     2.5     2.5     0.8     150     Space     -55 to 125     20     20     TO | 2    
LM185-2.5QML Samples not available Fixed     2.5     2.5     2.5     0.8     150     Military     -55 to 125     20     20     CFP | 10
TO | 2