LM185-ADJ (ACTIVE) Adjustable Micropower Voltage Reference

 

Models (2)

Title Category Type Size (KB) Date Views
LM385-ADJ Unencrypted PSpice Transient Model PSpice Model ZIP 1 KB 19 Apr 2017 0 views
LM385-ADJ PSpice Transient Model PSpice Model ZIP 57 KB 06 Aug 2015 0 views

Software (1)

Development tools (1)

Name Part# Type
Shunt voltage reference external resistor quick-start calculator SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM185-ADJ

  Min   Max Range
Vin  V 1.24 to 5.3V
Vout  V 1.241 to 5.3V
Iout  A ≤ 0.02A
Ambient Temp  °C -55 to 125°C