Product details

Local sensor accuracy (max) 2.5 Operating temperature range (°C) -55 to 130 Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating Catalog Features UL recognized
Local sensor accuracy (max) 2.5 Operating temperature range (°C) -55 to 130 Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating Catalog Features UL recognized
TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Rated for Full −55°C to +130°C Range
  • Available in a TO-92 Package
  • Predictable Curvature Error
  • Suitable for Remote Applications
  • UL Recognized Component

Key Specifications

  • Accuracy at +30°C ±2.5 °C (max)
  • Accuracy at +130°C & −55°C ±3.5 to ±3.8 °C (max)
  • Power Supply Voltage Range +2.4V to +5.5V
  • Current Drain 10 μA (max)
  • Nonlinearity ±0.4 % (typ)
  • Output Impedance 160 Ω (max)
  • Load Regulation
    • 0µA < IL< +16 µA

All trademarks are the property of their respective owners.

  • Rated for Full −55°C to +130°C Range
  • Available in a TO-92 Package
  • Predictable Curvature Error
  • Suitable for Remote Applications
  • UL Recognized Component

Key Specifications

  • Accuracy at +30°C ±2.5 °C (max)
  • Accuracy at +130°C & −55°C ±3.5 to ±3.8 °C (max)
  • Power Supply Voltage Range +2.4V to +5.5V
  • Current Drain 10 μA (max)
  • Nonlinearity ±0.4 % (typ)
  • Output Impedance 160 Ω (max)
  • Load Regulation
    • 0µA < IL< +16 µA

All trademarks are the property of their respective owners.

The LM19 is a precision analog output CMOS integrated-circuit temperature sensor that operates over a −55°C to +130°C temperature range. The power supply operating range is +2.4 V to +5.5 V. The transfer function of LM19 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LM19 when specified to a parabolic transfer function is ±2.5°C at an ambient temperature of +30°C. The temperature error increases linearly and reaches a maximum of ±3.8°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V the temperature range extremes are +130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive remains at +130°C.

The LM19's quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LM19 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown at all.

The LM19 is a precision analog output CMOS integrated-circuit temperature sensor that operates over a −55°C to +130°C temperature range. The power supply operating range is +2.4 V to +5.5 V. The transfer function of LM19 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LM19 when specified to a parabolic transfer function is ±2.5°C at an ambient temperature of +30°C. The temperature error increases linearly and reaches a maximum of ±3.8°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V the temperature range extremes are +130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive remains at +130°C.

The LM19's quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LM19 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown at all.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM20 ACTIVE ±1.5°C Analog Output Temperature Sensor BGA and SC70 package options, featuring the same sensor gain (-11.77 mV/°C) and multiple accuracy levels (±1.5°C, ±2.5°C, or ±4°C).
LMT89 ACTIVE ±2.5°C analog output temperature sensor with -11.77-mV/°C gain SC70 packaged device, offering the same accuracy (±2.5°C) and sensor gain (-11.77 mV/°C).
TMP20 ACTIVE Analog Out Temperature Sensor SOT-563 and SC70 package options. Same accuracy (±2.5°C) and sensor gain (-11.77 mV/°C).
Same functionality with different pin-out to the compared device
LMT88 ACTIVE ±4°C analog output temperature sensor with -11.77-mV/°C gain SC70 packaged device, with lower accuracy (±4°C), featuring the same sensor gain (-11.77 mV/°C) for cost-sensitive designs.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM19 2.4V, 10A, TO-92 Temperature Sensor datasheet (Rev. E) 20 Mar 2013
Certificate UL Certificate of Compliance Vol1-Sec10 E232195 06 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
TO-92 (LP) 3 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos