Home Power management LED drivers RGB LED drivers

LM195QML

ACTIVE

Military Grade Ultra Reliable Power Transistor

Product details

Operating temperature range (°C) -55 to 125 Rating Military
Operating temperature range (°C) -55 to 125 Rating Military
TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Internal Thermal Limiting
  • Greater Than 1.0A Output Current
  • 3.0 μA Typical Base Current
  • 500 ns Switching Time
  • 2.0V Saturation
  • Base Can be Driven up to 40V Without Damage
  • Directly Interfaces with CMOS or TTL
  • 100% Electrical Burn-in

All trademarks are the property of their respective owners.

  • Internal Thermal Limiting
  • Greater Than 1.0A Output Current
  • 3.0 μA Typical Base Current
  • 500 ns Switching Time
  • 2.0V Saturation
  • Base Can be Driven up to 40V Without Damage
  • Directly Interfaces with CMOS or TTL
  • 100% Electrical Burn-in

All trademarks are the property of their respective owners.

The LM195 is a fast, monolithic power integrated circuit with complete overload protection. This device, which acts as a high gain power transistor, has included on the chip, current limiting, power limiting, and thermal overload protection making it virtually impossible to destroy from any type of overload.

The inclusion of thermal limiting, a feature not easily available in discrete designs, provides virtually absolute protection against overload. Excessive power dissipation or inadequate heat sinking causes the thermal limiting circuitry to turn off the device preventing excessive heating.

The LM195 offers a significant increase in reliability as well as simplifying power circuitry. In some applications, where protection is unusually difficult, such as switching regulators, lamp or solenoid drivers where normal power dissipation is low, the LM195 is especially advantageous.

The LM195 is easy to use and only a few precautions need be observed. Excessive collector to emitter voltage can destroy the LM195 as with any power transistor. When the device is used as an emitter follower with low source impedance, it is necessary to insert a 5.0k resistor in series with the base lead to prevent possible emitter follower oscillations. Although the device is usually stable as an emitter follower, the resistor eliminates the possibility of trouble without degrading performance. Finally, since it has good high frequency response, supply bypassing is recommended.

The LM195 is a fast, monolithic power integrated circuit with complete overload protection. This device, which acts as a high gain power transistor, has included on the chip, current limiting, power limiting, and thermal overload protection making it virtually impossible to destroy from any type of overload.

The inclusion of thermal limiting, a feature not easily available in discrete designs, provides virtually absolute protection against overload. Excessive power dissipation or inadequate heat sinking causes the thermal limiting circuitry to turn off the device preventing excessive heating.

The LM195 offers a significant increase in reliability as well as simplifying power circuitry. In some applications, where protection is unusually difficult, such as switching regulators, lamp or solenoid drivers where normal power dissipation is low, the LM195 is especially advantageous.

The LM195 is easy to use and only a few precautions need be observed. Excessive collector to emitter voltage can destroy the LM195 as with any power transistor. When the device is used as an emitter follower with low source impedance, it is necessary to insert a 5.0k resistor in series with the base lead to prevent possible emitter follower oscillations. Although the device is usually stable as an emitter follower, the resistor eliminates the possibility of trouble without degrading performance. Finally, since it has good high frequency response, supply bypassing is recommended.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM195QML Ultra Reliable Power Transistors datasheet (Rev. A) 20 Mar 2013
* SMD LM195QML SMD 5962-87778 21 Jun 2016
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TO-CAN (NDT) 3 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos