LM20143-Q1

ACTIVE

Automotive Grade 2.95-5.5V, 3A, Current Mode Synchronous Buck Regulator with Adjustable Frequency

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62813-Q1 ACTIVE Automotive 2.75-V to 6-V, 3-A step-down converter with fixed Fsw and SYNC in 2x3mm wettable-flanks Improved performance: Fixed-frequency, spread-spectrum in smaller 2-mm x 3-mm QFN with wettable flanks.

Product details

Iout (max) (A) 3 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 510 Switching frequency (max) (kHz) 1500 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 3 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 510 Switching frequency (max) (kHz) 1500 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Available in AEC-Q100 Temperature Grade 1
  • Input Voltage Range: 2.95 V to 5.50 V
  • Accurate Current Limit Minimizes Inductor Size
  • 97% Peak Efficiency
  • Adjustable Output Voltage Down to 0.80 V
  • Adjustable Switching Frequency (500 kHz to 1.5
    MHz)
  • 32-mΩ Integrated FET Switches
  • Starts into Prebiased Loads
  • Output Voltage Tracking
  • Peak Current Mode Control
  • Adjustable Soft-Start with External Capacitor
  • Precision Enable Pin with Hysteresis
  • Integrated OVP, UVLO, Power Good and Thermal
    Shutdown
  • Available in AEC-Q100 Temperature Grade 1
  • Input Voltage Range: 2.95 V to 5.50 V
  • Accurate Current Limit Minimizes Inductor Size
  • 97% Peak Efficiency
  • Adjustable Output Voltage Down to 0.80 V
  • Adjustable Switching Frequency (500 kHz to 1.5
    MHz)
  • 32-mΩ Integrated FET Switches
  • Starts into Prebiased Loads
  • Output Voltage Tracking
  • Peak Current Mode Control
  • Adjustable Soft-Start with External Capacitor
  • Precision Enable Pin with Hysteresis
  • Integrated OVP, UVLO, Power Good and Thermal
    Shutdown

The LM20143 devices are full featured PowerWise™ adjustable frequency synchronous buck regulators capable of delivering up to 3 A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95 V to 5.5 V, making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The frequency of this device can be adjusted from 500 kHz to 1.5 MHz by connecting an external resistor from the RT pin to ground.

The LM20143 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20143 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The LM20143 devices are full featured PowerWise™ adjustable frequency synchronous buck regulators capable of delivering up to 3 A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95 V to 5.5 V, making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The frequency of this device can be adjusted from 500 kHz to 1.5 MHz by connecting an external resistor from the RT pin to ground.

The LM20143 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20143 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM20143/LM20143-Q1 3-A PowerWise™ AdjustableFrequency Synchronous Buck Regulator datasheet (Rev. H) PDF | HTML 05 Jan 2016
EVM User's guide AN-1691 LM20143 Evaluation Board (Rev. B) 05 May 2013
Application note AN-1747 3A LM20k Reference Designs (Rev. A) 03 May 2013
Application note AN-2077 LM20k POL Module (Rev. A) 03 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM20143EVAL — 3A, PowerWise®: Adjustable Frequency Synchronous Buck Regulator Evaluation Module

The LM20143 is a full featured buck switching regulator capable of driving up to 3A of load current. The switching frequency of the LM20143 can be varied from 500kHz to 1.5Mhz with an external resistor allowing the size of the power stage components to be reduced while still providing efficient (...)

User guide: PDF
Not available on TI.com
Simulation model

LM20143 Unencrypted PSpice Transient Model

SNVMAL2.ZIP (2 KB) - PSpice Model
Calculation tool

LM20143DESIGN-CALC — LM20143 Design Spreadsheet

Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos