LM20145-Q1

ACTIVE

Automotive Grade 2.95-5.5V, 5A, Current Mode Synchronous Buck Regulator with Adjustable Frequency

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62816-Q1 ACTIVE Automotive 2.75-V to 6-V, 6-A step-down converter in 2-mm x 3-mm wettable-flanks QFN package Improved performance: Fixed-frequency, spread-spectrum in smaller 2-mm x 3-mm QFN with wettable flanks.

Product details

Iout (max) (A) 5 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 750 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 5 Vin (min) (V) 2.95 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 750 Features Enable, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 5 Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Available in AEC-Q100 Temperature Grade 1
  • Input Voltage Range 2.95V to 5.5V
  • Accurate Current Limit Minimizes Inductor Size
  • 97% Peak Efficiency
  • Adjustable Switching Frequency (250 kHz to 750 kHz)
  • 32 mΩ Integrated FET Switches
  • Starts up into Pre-Biased Loads
  • Output Voltage Tracking
  • Peak Current Mode Control
  • Adjustable Output Voltage down to 0.8V
  • Adjustable Soft-Start with External Capacitor
  • Precision Enable Pin with Hysteresis
  • Integrated OVP, UVLO, Power Good and Thermal Shutdown
  • HTSSOP 16-Pin Exposed Pad Package

All trademarks are the property of their respective owners.

  • Available in AEC-Q100 Temperature Grade 1
  • Input Voltage Range 2.95V to 5.5V
  • Accurate Current Limit Minimizes Inductor Size
  • 97% Peak Efficiency
  • Adjustable Switching Frequency (250 kHz to 750 kHz)
  • 32 mΩ Integrated FET Switches
  • Starts up into Pre-Biased Loads
  • Output Voltage Tracking
  • Peak Current Mode Control
  • Adjustable Output Voltage down to 0.8V
  • Adjustable Soft-Start with External Capacitor
  • Precision Enable Pin with Hysteresis
  • Integrated OVP, UVLO, Power Good and Thermal Shutdown
  • HTSSOP 16-Pin Exposed Pad Package

All trademarks are the property of their respective owners.

The LM20145 is a full featured adjustable frequency synchronous buck regulator capable of delivering up to 5A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The LM20145 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20145 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The frequency of this device can be adjusted from 250 kHz to 750 kHz by connecting an external resistor from the RT pin to ground.

The LM20145 is offered in a 16-pin HTSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

The LM20145 is a full featured adjustable frequency synchronous buck regulator capable of delivering up to 5A of continuous output current. The current mode control loop can be compensated to be stable with virtually any type of output capacitor. For most cases, compensating the device only requires two external components, providing maximum flexibility and ease of use. The device is optimized to work over the input voltage range of 2.95V to 5.5V making it suited for a wide variety of low voltage systems.

The device features internal over voltage protection (OVP) and over current protection (OCP) circuits for increased system reliability. A precision enable pin and integrated UVLO allows the turn-on of the device to be tightly controlled and sequenced. Start-up inrush currents are limited by both an internally fixed and externally adjustable Soft-Start circuit. Fault detection and supply sequencing is possible with the integrated power good circuit.

The LM20145 is designed to work well in multi-rail power supply architectures. The output voltage of the device can be configured to track a higher voltage rail using the SS/TRK pin. If the output of the LM20145 is pre-biased at startup it will not sink current to pull the output low until the internal soft-start ramp exceeds the voltage at the feedback pin.

The frequency of this device can be adjusted from 250 kHz to 750 kHz by connecting an external resistor from the RT pin to ground.

The LM20145 is offered in a 16-pin HTSSOP package with an exposed pad that can be soldered to the PCB, eliminating the need for bulky heatsinks.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet PowerWise Adj Freq Sync Buck Reg datasheet (Rev. E) 27 Mar 2013
EVM User's guide AN-1693 LM20145 Evaluation Board (Rev. B) 05 May 2013
Application note AN-1752 5A LM20k Reference Designs (Rev. C) 03 May 2013
Application note AN-2077 LM20k POL Module (Rev. A) 03 May 2013
User guide LM20145 Demonstration Board User Guide 27 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM20145EVAL — 5A, PowerWise® Adjustable Frequency Synchronous Buck Regulator Evaluation Module

The LM20145 is a full featured buck switching regulator capable of driving up to 5A of load current. The switching frequency of the LM20145 can be varied from 250kHz to 750kHz with an external resistor allowing the size of the power stage components to be reduced while still providing efficient (...)

User guide: PDF
Not available on TI.com
Simulation model

LM20145 Unencrypted PSpice Transient Model

SNVMAL1.ZIP (2 KB) - PSpice Model
CAD/CAE symbol

LM20145 Demonstration Board CAD Files

SNVC017.ZIP (394 KB)
Calculation tool

LM20145DESIGN-CALC — LM20145 Design Spreadsheet

Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos