Datasheet
- 12A High Efficiency Synchronous Point of Load Buck Regulator with Freq Sync (Rev. E)
(PDF , 1125 KB) 28 Mar 2013 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LM21212MH-1/NOPB | ACTIVE | -40 to 125 | 3.30 | 1ku | HTSSOP (PWP) | 20 | View | 73 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | | LM21212MHE-1/NOPB | ACTIVE | 3.30 | 1ku | HTSSOP (PWP) | 20 | View | 250 | SMALL T&R | 10 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LM21212MHX-1/NOPB | ACTIVE | -40 to 125 | 3.30 | 1ku | HTSSOP (PWP) | 20 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1125 | 28 Mar 2013 |
Tools & Software
Circuit Design & Simulation
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LM21212-1 PSpice Average Model | PSpice Model | ZIP | 53 KB | 19 Apr 2013 | 84 views |
| LM21212-1 PSpice Transient Model | PSpice Model | ZIP | 192 KB | 19 Apr 2013 | 61 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LM21212-1EVM Evaluation Board | LM21212-1EVM | Evaluation Modules & Boards |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LM21212-1 Design Spreadsheet | LM21212-1DESIGN-CALC | Calculation Tools |
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| Multiple Output Power Solution for Kintex 7 Application | PMP7804.1 | Texas Instruments |
| Multiple Output Power Solution for Kintex 7 Application | PMP7804.9 | Texas Instruments |
| Xilinx 7 Series Power Module Reference design | PMP7804 | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 