LM22673
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER® 4.5V to 42V, 3A Step-Down Voltage Reg. with Adjustable Soft-Start and Current Limit

 

Models (8)

Title Category Type Date
LM22673-5.0 Unencrypted PSpice Transient Model PSpice Model ZIP 24 Mar 2015
LM22673-ADJ Unencrypted PSpice Transient Model PSpice Model ZIP 24 Mar 2015
LM22673-5.0 Unencrypted PSpice Average Model PSpice Model ZIP 24 Mar 2015
LM22673-ADJ Unencrypted PSpice Average Model PSpice Model ZIP 24 Mar 2015
LM22673-ADJ PSpice Transient Model PSpice Model ZIP 14 Feb 2013
LM22673-ADJ PSpice Average Model PSpice Model ZIP 14 Feb 2013
LM22673-5.0 PSpice Transient Model PSpice Model ZIP 29 Jan 2013
LM22673-5.0 PSpice Average Model PSpice Model ZIP 29 Jan 2013

Design kits & evaluation modules (1)

Name Part# Type
LM22673 3A SIMPLE SWITCHER Regulator w/ Adj Soft-Start and Switching Frequency EVM LM22673EVAL Evaluation Modules & Boards

Development tools (1)

Name Part# Type
LM2267x, LM22680 Quick Start Simple Switcher Component Calculator LM2267X-22680DESIGN-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM22673

  Min   Max Range
Vin  V 4.5 to 42.0V
Vout  V 1.28 to 37V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C