SNVS590M September 2008  – November 2014 LM22674 , LM22674-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2Handling Ratings: LM22674
    3. 6.3Handling Ratings: LM22674-Q1
    4. 6.4Recommended Operating Conditions
    5. 6.5Thermal Information
    6. 6.6Electrical Characteristics
    7. 6.7Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.1Precision Enable and UVLO
      2. 7.3.2Soft-Start
      3. 7.3.3Boot-Strap Supply
      4. 7.3.4Internal Compensation
    4. 7.4Device Functional Modes
      1. 7.4.1Current Limit
      2. 7.4.2Thermal Protection
      3. 7.4.3Duty Cycle Limits
  8. Applications and Implementation
    1. 8.1Application Information
      1. 8.1.1Output Voltage Divider Selection
      2. 8.1.2Power Diode
    2. 8.2Typical Application
      1. 8.2.1Typical Buck Regulator Application
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
          1. 8.2.1.2.1External Components
          2. 8.2.1.2.2Inductor
          3. 8.2.1.2.3Input Capacitor
          4. 8.2.1.2.4Output Capacitor
          5. 8.2.1.2.5Boot-Strap Capacitor
        3. 8.2.1.3Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
    3. 10.3Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1Documentation Support
      1. 11.1.1Related Documentation
      2. 11.1.2Related Links
    2. 11.2Trademarks
    3. 11.3Electrostatic Discharge Caution
    4. 11.4Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

1 Features

  • Wide Input Voltage Range: 4.5 V to 42 V
  • Internally Compensated Voltage Mode Control
  • Stable with Low ESR Ceramic Capacitors
  • 200 mΩ N-Channel MOSFET
  • Output Voltage Options:
    -ADJ (Outputs as Low as 1.285 V)
    -5.0 (Output Fixed to 5 V)
  • ±1.5% Feedback Reference Accuracy
  • Switching Frequency of 500 kHz
  • –40°C to 125°C Operating Junction Temperature Range
  • Precision Enable Pin
  • Integrated Boot-Strap Diode
  • Integrated Soft-Start
  • Fully WEBENCH® Enabled
  • LM22674-Q1 is an Automotive Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C to +125°C Operating Junction Temperature)
  • SO PowerPAD (Exposed Pad)

2 Applications

  • Industrial Control
  • Telecom and Datacom Systems
  • Embedded Systems
  • Conversions from Standard 24 V, 12 V and 5 V Input Rails

3 Description

The LM22674 switching regulator provides all of the functions necessary to implement an efficient high voltage step-down (buck) regulator using a minimum of external components. This easy to use regulator incorporates a 42 V N-channel MOSFET switch capable of providing up to 500 mA of load current. Excellent line and load regulation along with high efficiency (> 90%) are featured. Voltage mode control offers short minimum on-time, allowing the widest ratio between input and output voltages. Internal loop compensation means that the user is free from the tedious task of calculating the loop compensation components. Fixed 5 V output and adjustable output voltage options are available. A switching frequency of 500 kHz allows for small external components and good transient response. A precision enable input allows simplification of regulator control and system power sequencing. In shutdown mode the regulator draws only 25 µA (typ). Built in soft-start (500 µs, typ) saves external components. The LM22674 also has built in thermal shutdown, and current limiting to protect against accidental overloads.

The LM22674 device is a member of Texas Instruments' SIMPLE SWITCHER® family. The SIMPLE SWITCHER® concept provides for an easy to use complete design using a minimum number of external components and the TI WEBENCH® design tool. TI's WEBENCH® tool includes features such as external component calculation, electrical simulation, thermal simulation, and Build-It boards for easy design-in.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
LM22674HSOP (8)4.89 mm x 3.90 mm
LM22674-Q1
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Application Schematic

30076901.gif