LM235 Analog Out Temperature Sensor in Hermetic TO | TI.com

LM235
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Analog Out Temperature Sensor in Hermetic TO

 

Description

The LM135 series are precision, easily-calibrated, integrated circuit temperature sensors. Operating as a 2-terminal zener, the LM135 has a breakdown voltage directly proportional to absolute temperature at 10 mV/°K. With less than 1-Ω dynamic impedance, the device operates over a current range of 400 µA to 5 mA with virtually no change in performance. When calibrated at 25°C, the LM135 has typically less than 1°C error over a 100°C temperature range. Unlike other sensors, the LM135 has a linear output.

Applications for the LM135 include almost any type of temperature sensing over a –55°C to 150°C temperature range. The low impedance and linear output make interfacing to readout or control circuitry are especially easy.

The LM135 operates over a –55°C to 150°C temperature range while the LM235 operates over a –40°C to 125°C temperature range. The LM335 operates from –40°C to 100°C. The LMx35 devices are available packaged in hermetic TO transistor packages while the LM335 is also available in plastic

Features

  • Directly Calibrated to the Kelvin Temperature
    Scale
  • 1°C Initial Accuracy Available
  • Operates from 400 µA to 5 mA
  • Less than 1-Ω Dynamic Impedance
  • Easily Calibrated
  • Wide Operating Temperature Range
  • 200°C Overrange
  • Low Cost

Parametrics

Compare all products in Analog temperature sensors Email Download to Excel
Part number Order Local sensor accuracy (Max) (+/- C) Operating temperature range (C) Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Max) (uA) Sensor gain (mV/Deg C) Rating Features Interface
LM235 Order now 3     -40 to 125     5     3.01     400     10     Catalog       Analog Output    
LM135 Order now 3     -55 to 150     5     3.01     400     10     Catalog       Analog Output    
LM135A Order now 1     -55 to 150     5     2.99     400     10     Catalog       Analog Output    
LM335 Order now 6     -40 to 100     5     3.04     400     10     Catalog       Analog Output    
LM35 Order now 0.5     -40 to 110
-55 to 150
0 to 100
0 to 70    
4     30     114     10     Catalog     UL recognized     Analog Output    
TMP235 Order now 1.2     -40 to 150     2.3     5.5     12     10     Catalog     Industry standard pinout     Analog Output