LM237 3 Pin 1.5A Adjustable Negative Voltage Regulator | TI.com

LM237 (ACTIVE) 3 Pin 1.5A Adjustable Negative Voltage Regulator

3 Pin 1.5A Adjustable Negative Voltage Regulator - LM237
Datasheet
 

Description

The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They require only two external resistors to set the output voltage and one output capacitor for frequency compensation.

Features

  • Output Voltage Range Adjustable
    From –1.2 V to –37 V
  • Output Current Capability of 1.5 A Max
  • Input Regulation Typically 0.01% Per Input-
    Voltage Change
  • Output Regulation Typically 0.3%
  • Peak Output Current Constant Over Temperature
    Range of Regulator
  • Ripple Rejection Typically 77 dB
  • Direct Replacement for Industry-Standard LM237
    and LM337

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LM237 Order now Adjustable Output
Negative Output    
1.5     -3     -40     -1.2     -37     TO-220 | 3    
   
1     -25 to 150     23     1110     0.36 | 1ku     Catalog     Cap Free
Non-Ceramic    
19     4     2000     0.065     See datasheet (TO-220)    
LM337 Order now Adjustable Output
Negative Output    
1.5     -3     -40     -1.2     -37     DDPAK/TO-263 | 3
TO-220 | 3
TO-252 | 3    
   
1     0 to 125     23     1110     0.26 | 1ku     Catalog     Non-Ceramic     19     2.4     2000     1.5     3DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 3)
See datasheet (TO-220)
3TO-252: 67 mm2: 10.11 x 6.6 (TO-252 | 3)