LM25007

ACTIVE

9-42V Wide Vin, 0.5A, Constant On-Time Non-Synchronous Buck Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR54410 ACTIVE SIMPLE SWITCHER® power converter 4.5-V to 36-V, 1-A, synchronous buck with 80-µA IQ Smaller footprint, lower quiescent current, FPWM and PFM options.

Product details

Iout (max) (A) 0.5 Vin (min) (V) 9 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 800 Features Light Load Efficiency, Over Current Protection Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0005
Iout (max) (A) 0.5 Vin (min) (V) 9 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 800 Features Light Load Efficiency, Over Current Protection Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0005
VSSOP (DGK) 8 14.7 mm² 3 x 4.9 WSON (NGT) 8 16 mm² 4 x 4
  • Integrated 0.74Ω N-Channel MOSFET Switch
  • Guaranteed 0.5A Output Current
  • Ultra-Fast Transient Response
  • Up to 800kHz Operation
  • No Control Loop Compensation Required
  • Vin Feed Forward Provides Constant Operating Frequency
  • 2% Accurate 2.5V Feedback from -40°C to 125°C
  • Highly Efficient Operation
  • Intelligent Current Limit Protection
  • External Shutdown Control
  • Thermal Shutdown
  • VSSOP and Thermally Enhanced WSON Packages
  • Integrated 0.74Ω N-Channel MOSFET Switch
  • Guaranteed 0.5A Output Current
  • Ultra-Fast Transient Response
  • Up to 800kHz Operation
  • No Control Loop Compensation Required
  • Vin Feed Forward Provides Constant Operating Frequency
  • 2% Accurate 2.5V Feedback from -40°C to 125°C
  • Highly Efficient Operation
  • Intelligent Current Limit Protection
  • External Shutdown Control
  • Thermal Shutdown
  • VSSOP and Thermally Enhanced WSON Packages

The LM25007 is a monolithic step-down switching regulator featuring all of the functions needed to implement a low cost, efficient, power supply. Capable of driving a 0.5A load over a 9V-42V input voltage range, this device is easy to apply and is provided in the small VSSOP-8 and the thermally enhanced WSON-8 packages. Ultra-fast transient response is achieved through the use of a constant on-time architecture with Vin feed forward. This feature provides an almost constant operating frequency over load and input voltage variations. The operating frequency can be adjusted with a single resistor. This architecture is easy to use and tolerant of component selection. An intelligent current limit is implemented in the LM25007 with forced off time that is inversely proportional to Vout thus ensuring recovery from fault conditions. The output voltage may be set from 2.5V to >30V. To improve efficiency in light load applications, the Vcc pin can be connected to an external voltage source to eliminate the drop through the internal regulator. Additional features include: thermal shutdown, Vcc under-voltage lockout, gate drive under-voltage lockout, and max duty cycle limiter.

The LM25007 is a monolithic step-down switching regulator featuring all of the functions needed to implement a low cost, efficient, power supply. Capable of driving a 0.5A load over a 9V-42V input voltage range, this device is easy to apply and is provided in the small VSSOP-8 and the thermally enhanced WSON-8 packages. Ultra-fast transient response is achieved through the use of a constant on-time architecture with Vin feed forward. This feature provides an almost constant operating frequency over load and input voltage variations. The operating frequency can be adjusted with a single resistor. This architecture is easy to use and tolerant of component selection. An intelligent current limit is implemented in the LM25007 with forced off time that is inversely proportional to Vout thus ensuring recovery from fault conditions. The output voltage may be set from 2.5V to >30V. To improve efficiency in light load applications, the Vcc pin can be connected to an external voltage source to eliminate the drop through the internal regulator. Additional features include: thermal shutdown, Vcc under-voltage lockout, gate drive under-voltage lockout, and max duty cycle limiter.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR34206-Q1 ACTIVE 4.2-V to 42-V, 0.6-A ultra-small synchronous step-down converter Next-generation 4.2-V to 42-V, 0.6-A ultra-small synchronous step-down converter.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM25007 42V, 0.5A Step-Down Switching Regulator datasheet (Rev. C) 20 Feb 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Analysis & Design of Hysteretic Constant Freq Buck Regr Using the LM5007 (Rev. B) 30 Apr 2013
EVM User's guide AN-1453 LM25007 Evaluation Board (Rev. A) 24 Apr 2013
Application note Boot Capacitor Regulation in LM25007 Constant-On-Time (COT) Converter (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM25007 PSpice Transient Model

SNVM245.ZIP (58 KB) - PSpice Model
Simulation model

LM25007 Unencrypted PSpice Transient Model

SNVMAL3.ZIP (3 KB) - PSpice Model
Calculation tool

LM25007QUICK-CALC — LM25007 Quick Start Calculator

Package Pins Download
VSSOP (DGK) 8 View options
WSON (NGT) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos