Home Power management AC/DC & isolated DC/DC switching regulators Isolated DC/DC converters & modules

LM25017

ACTIVE

7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM5169 ACTIVE 6-V to 120-V Wide VIN, 650-mA DC/DC converter with Fly-Buck™ capability FPWM and PFM mode option and low IQ.

Product details

Device type Converters Topology Buck, Flybuck Vin (min) (V) 7.5 Vin (max) (V) 48 Vout (min) (V) 1.25 Vout (max) (V) 40 Iout (max) (A) 0.6 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Regulated outputs (#) 1 Control mode Constant on-time (COT) Rating Catalog
Device type Converters Topology Buck, Flybuck Vin (min) (V) 7.5 Vin (max) (V) 48 Vout (min) (V) 1.25 Vout (max) (V) 40 Iout (max) (A) 0.6 Features Synchronous rectification Operating temperature range (°C) -40 to 125 Regulated outputs (#) 1 Control mode Constant on-time (COT) Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (NGU) 8 16 mm² 4 x 4
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet LM25017 48-V, 650-mA Constant On-Time Synchronous Buck Regulator datasheet (Rev. F) 20 Nov 2017
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications PDF | HTML 09 Nov 2022
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
White paper Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) 10 Apr 2019
Application note Stability Analysis and Design of COT Type-3 Ripple Circuit 20 Mar 2019
Technical article Simplify your power storage design with these Fly-Buck™ power tips PDF | HTML 13 Sep 2017
Technical article Create a Fly-Buck™ converter in WEBENCH® Power Designer PDF | HTML 09 Oct 2015
Analog Design Journal Fly-Buck(TM) converter provides EMC and isolation in PLC applications 29 Jan 2015
Application note AN-2292 Designing an Isolated Buck (Fly-Buck) Converter (Rev. C) 17 Dec 2014
Product overview Fly-Buck™ Solution 19 Nov 2013
User guide AN-2204 LM5017 Isolated Supply Evaluation Board (Rev. B) 13 Aug 2013
User guide LM25017 Isolated Buck (FlyBuck) User's Guide 20 Jun 2013
User guide AN-2200 LM5017 Evaluation Board (Rev. B) 30 Apr 2013
User guide LM25017 Buck Evaluation Board 04 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM25017MR-EVM — LM25017 Wide Vin Synchronous Step-down Regulator Evaluation Module

The LM25017MR-EVM evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 48V.
User guide: PDF
Not available on TI.com
Evaluation board

LM25017MRFBEVM — Evaluation Module - LM25017MR Wide Vin 3W Dual Output Flybuck Regulator

An isolated bias supply is implemented in this evaluation board with an LM25017 Constant-On-Time regulator.  The LM25017 regulator integrates both the high and low side power switches essential for creating an isolated buck converter.

Not available on TI.com
Evaluation board

LM5017EVAL — LM5017 Wide Vin Synchronous Buck Regulator Evaluation Board

The LM5017 evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 10V output over an input range of 12.5V to 100V.

User guide: PDF
Not available on TI.com
Evaluation board

LM5017ISOEVAL — LM5017 Isolated Bias Supply Evaluation Board

An isolated bias supply is implemented in this evaluation board with LM5017 Constant-On-Time regulator. LM5017 regulator integrates both the high and low side power switches essential for creating isolated buck converter.

User guide: PDF
Not available on TI.com
Simulation model

LM25017 PSpice Transient Model

SNVM209.ZIP (33 KB) - PSpice Model
Simulation model

LM25017 Unencrypted PSpice Transient Model

SNVMAM0.ZIP (2 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
Boost converters (integrated switch)
LM2577 3.5-V to 40-V, 3-A low component count step-up regulator LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC LM2623-Q1 0.8-V to 14-V input voltage, 2-A load current, step-up DC/DC, AEC-Q100 qualified LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Buck converters (integrated switch)
LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator
Isolated DC/DC converters & modules
LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS
Boost controllers (external switch)
LM3017 High Efficiency Low-Side Controller with True Shutdown LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller TL1451 Dual Pulse-Width-Modulation Control Circuit TL1451A 3.6V to 50V dual channel controller with Wide input voltage range TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller UC2572 Negative output Flyback pulse width modulator
PWM controllers
LM3524D 40V, 0.2A 350KHz PWM controller
Reference designs

TIDA-01160 — Compact, Single-Channel, Isolated SiC and IGBT Gate Driver Reference Design for UPS and Inverters

This Silicon Carbide (SiC) FET and IGBT gate driver reference design is a blueprint to drive the power stages of UPS, AC inverter, and electric vehicle charge pile (EV charging station) applications. The design is based on TI’s UCC53xx 3-kVRMS basic isolated gate drivers to drive high- and (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21557 — Compact low-loss isolated four-output flybuck reference design

This four output flybuck reference design the LM25017 synchronous buck converter to provide four 3.3 V, 82.5 mW outputs. Each output has 1.25 kV isolation and is regulated to 1% accuracy. A low profile transformer and low BOM count create a compact solution size.
Test report: PDF
Schematic: PDF
Reference designs

PMP10516 — Triple Output Isolated Fly-Buck Power Supply for Industrial Application Reference Design

PMP10516 is an Isolated Flybuck Converter using the LM25017 regulator IC. The design accepts an input voltage of 20.4Vin to 28.8Vin (40Vin Max. Peak) and provides three isolated outputs. The +5Vout rail is regulated for precision using the LP2951 linear regulator.
Test report: PDF
Schematic: PDF
Reference designs

PMP4460 — 24Vin, Isolated 24V & 5Vout SIP DC/DC Module Reference Design

The PMP4460 is a 24Vin 24Vout 50mA, 5Vout 100mA reference design module which is implemented in an industry standard SIP pinout. It includes a constant on-time synchronous Flybuck controller LM25017. The solution has high efficiency, good line and load regulation with 1,500V DC isolation. The power (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP7798 — Low-Power Isolated Supply, Input range: 36V to 75V, Output: 10V @ 120mA, LM5017

Based on the Wide VIN COT Sync Buck regulator LM5017, this FlyBuck circuit provides excellent regulation for two isolated outputs and one non-isolated output. Compared with a conventional Flyback circuit, this design features a smaller board size and minimized BOM without the need for an (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP4415 — 24Vin, ±15Vout, 3W Isolated SIP DC/DC Module Reference Design

The PMP4415 is a 24Vin +15Vout 150mA, -15Vout 50mA, 3W reference design module which is implemented in an industry standard SIP pinout. It includes a constant on-time synchronous Flybuck controller LM25017. The solution has high efficiency, good line and load regulation with 1,500V DC isolation. (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP4414 — 24Vin, ±15Vout, 2W Isolated SIP DC/DC Module Reference Design

The PMP4414 is a 24Vin +15Vout 83mA, -15Vout 50mA, 2W reference design module which is implemented in an industry standard SIP pinout. It includes a constant on-time synchronous Flybuck controller LM25017. The solution has high efficiency, good line and load regulation with 1,500V DC isolation. The (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8581 — Tiny Synchronous Buck Converter in TO-220 Size Reference Design

This design is a tiny synchronous buck converter which can be used either for 3.3V or 5.0V output voltage and a maximum current of 600mA. It has the same size like a TO-220 package and can directly replace linear regulators like the well-known uA7805.
Test report: PDF
Package Pins Download
HSOIC (DDA) 8 View options
WSON (NGU) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos