LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator | TI.com

LM25019
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator

 

Description

The LM25019 is a 48-V, 100-mA synchronous step-down regulator with integrated high-side and low-side MOSFETs. The constant on-time (COT) control scheme employed in the LM25019 requires no loop compensation, provides excellent transient response, and enables very high step-down ratios. The on-time varies inversely with the input voltage resulting in nearly constant frequency over the input voltage range. A high-voltage start-up regulator provides bias power for internal operation of the IC and for integrated gate drivers.

A peak current limit circuit protects against overload conditions. The undervoltage lockout (UVLO) circuit allows the input undervoltage threshold and hysteresis to be independently programmed. Other protection features include thermal shutdown and bias supply undervoltage lockout.

The LM25019 is available in 8-pin WSON and 8-pin SO PowerPAD plastic packages.

Features

  • Wide 7.5-V to 48-V Input Range
  • Integrated 100-mA High-Side and
    Low-Side Switches
  • No Schottky Required
  • Constant On-Time Control
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Nearly Constant Operating Frequency
  • Intelligent Peak Current Limit
  • Adjustable Output Voltage From 1.225 V
  • Precision 2% Feedback Reference
  • Frequency Adjustable to 1 MHz
  • Adjustable Undervoltage Lockout
  • Remote Shutdown
  • Thermal Shutdown
  • Packages:
    • 8-Pin WSON
    • 8-Pin SO PowerPAD™

s

WEBENCH ® Designer LM25019

  Min   Max Range
Vin -  V 9.00 to 48.00V
Vout  V 1.25 to 48.00V
Iout  A ≤ 0.10A
Ambient Temp   °C ≤ 100 °C
Isolated Output

Parametrics

Compare all products in Flybuck converters Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switching frequency (Max) (kHz) Soft start Features Operating temperature range (C) Topology
LM25019 Order now 7.5     48     1.25     40     1000     Adjustable     Over Current Protection
Synchronous Rectification
UVLO Adjustable    
-40 to 125     Buck
Inverting Buck-Boost