LM25019 (ACTIVE) 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator

 

Models (4)

Title Category Type Size (KB) Date Views
LM25019 Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 25 Feb 2016 0 views
LM25019 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 15 KB 22 Dec 2015 0 views
LM25019 TINA-TI Reference Design TINA-TI Reference Design TSC 148 KB 22 Dec 2015 0 views
LM25019 PSpice Transient Model PSpice Model ZIP 40 KB 30 Jan 2013 0 views

Design kits & evaluation modules (3)

Name Part# Type
LM25019 Wide Vin Synchronous Step-down Regulator Evaluation Module LM25019MR-EVM Evaluation Modules & Boards
LM5019 Isolated Bias Supply Evaluation Board LM5019ISOEVAL Evaluation Modules & Boards
LM5019 Wide Vin Synchronous Buck Regulator Evaluation Board LM5019EVAL Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

NAMUR PLC Digital input with fault protection and diagnostics reference design

The NAMUR proximity sensor is widely used in industrial control when a special requirement on maximum energy is to be fulfilled by the sensor. This in turn dictates special requirements on the PLC digital input designed to interface with such sensor with regard to accuracy, and reliability. This (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Low-Power Isolated Supply, Input range: 36V to 75V, Output: 10V @ 120mA, LM5017 PMP7798 Texas Instruments Reference designs

Development tools (1)

Name Part# Type
Fly-Buck and Flyback Topology Selector FLYBUCK-FLYBACK-DESIGN-CALC Calculation Tools
s

WEBENCH ® Designer LM25019

  Min   Max Range
Vin -  V 9.00 to 48.00V
Vout  V 1.25 to 48.00V
Iout  A ≤ 0.10A
Ambient Temp   °C ≤ 100 °C
Isolated Output