LM25085 (ACTIVE)

4.5-42V Wide Vin, Constant On-Time Non-Synchronous PFET Buck Controller

 

Models (3)

Title Category Type Size (KB) Date Views
LM25085 Unencrypted PSpice Transient Model PSpice Model ZIP 3 KB 19 Nov 2015 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
LM25085 PSpice Transient Model PSpice Model ZIP 99 KB 21 Feb 2013 0 views

Design kits & evaluation modules (1)

Development tools (1)

Name Part# Type
LM(2)5085 Quick Start Calculator LM25085-5085QUICK-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM25085

  Min   Max Range
Vin  V 4.5 to 42.0V
Vout  V 1.25 to 42V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C