LM25101
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3A, 2A and 1A High Voltage, High-Side and Low-Side Gate Drivers

 

Reference designs

Solar Street Light with Integrated MPPT Charger Reference Design

This design is a 12A Maximum Power Point Tracking (MPPT) solar charge controller with a 700mA LED driver. It is targeted for low power solar charger and LED driver solutions such as solar street lights. This design is capable of charging 12V batteries with up to 10A output current from 12V panels (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.