LM25141-Q1
Automotive 2.2-MHz, low-IQ synchronous buck controller with frequency spread spectrum
A newer version of this product is available
Same functionality with different pin-out to the compared device
LM25141-Q1
- AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- VIN 3.8 V to 42 V (47 V Absolute Maximum)
- Output: Fixed 3.3 V, 5 V, or Adjustable From
1.5 V to 15 V With ±0.8% Accuracy - Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
- Meets CISPR 25 / EN 55025 EMI Standards
- Fixed 2.2-MHz or 440-kHz Switching Frequency With ±5% Accuracy
- High-Side and Low-Side Gate Drive With Slew Rate Control
- Optional Spread Spectrum
- Optional Synchronization to an External Clock
- Shutdown Mode IQ: 10 µA Typical
- Low Standby Mode IQ: 35 µA Typical
- 75-mV Current Limit Threshold With ±0.9% Accuracy
- External Resistor or DCR Current Sensing
- Output Enable Logic Input
- Hiccup Mode for Sustained Overload
- Power-Good Indication Output
- Selectable Diode Emulation or Forced PWM
- VQFN-24 Package With Wettable Flanks
- Create a Custom Design Using the LM25141-Q1 With the WEBENCH® Power Designer
The LM25141-Q1 is a synchronous buck controller, intended for high-voltage, wide-VIN, step-down regulator applications. The control method is peak current-mode control. Current-mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease of loop compensation. The LM25141-Q1 features slew rate control to simplify the compliance with CISPR and automotive EMI requirements.
The LM25141-Q1 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate drivers with slew rate control can be adjusted to reduce EMI.
In light or no-load conditions, the LM25141-Q1 operates in skip cycle mode for improved low power efficiency. The LM25141-Q1 has a high-voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup-mode fault protection for sustained overload, and power-good output.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5141QRGEVM — LM5141QRG Synchronous Buck Converter Evaluation Module
LM5141-Q1 and LM25141-Q1 PSpice Transient Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP21107 — Wide input synchronous buck converter reference design with frequency spread spectrum
Package | Pins | Download |
---|---|---|
VQFN (RGE) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.