LM25141
- –40°C to +125°C Ambient Operating Temperature Range
- An AEC-Q100 Qualified Device is Available
- VIN 3.8 V to 45 V (47 V Absolute Maximum)
- Output: Fixed 3.3 V, 5 V, or Adjustable From
1.5 V - 15 V with ±0.8% Accuracy - Fixed 2.2 MHz or 440 kHz Switching Frequency with ±5% Accuracy
- High-Side and Low-Side Gate Drive With Slew Rate Control
- Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
- Optional Synchronization to an External Clock
- Optional Spread Spectrum
- Shutdown Mode IQ: 10 µA Typical
- Low Standby Mode IQ: 35 µA Typical
- 75 mV Current Limit Threshold with ±0.9% Accuracy
- External Resistor or DCR Current Sensing
- Output Enable Logic Input
- Hiccup Mode for Sustained Overload
- Power Good Indication Output
- Selectable Diode Emulation or Forced Pulse Width Modulation
- QFN-24 Package with Wettable Flanks
- Create a Custom Design Using the LM25141 With the WEBENCH® Power Designer
The LM25141 is a synchronous buck controller, intended for high voltage wide VIN step-down converter applications. The control method is peak current mode control. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease of loop compensation. The LM25141 features slew rate control to simplify the compliance with EMI requirements.
The LM25141 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate Drivers with slew rate control that can be adjusted to reduce EMI.
In light or no-load conditions, the LM25141 operates in skip cycle mode for improved low power efficiency. The LM25141 has a high voltage bias regulator with automatic switch-over to an external bias to reduce the IQ current from VIN. Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup mode fault protection for sustained overload, and power good output.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM25141 Wide Input Range Synchronous Buck Controller datasheet | PDF | HTML | 02 Feb 2017 |
Functional safety information | LM25141 Functional Safety FIT Rate, Failure Mode Distribution, and Pin FMA | PDF | HTML | 05 Apr 2022 | |
E-book | An Engineer’s Guide to Low EMI in DC/DC Regulators | 21 Apr 2021 | ||
White paper | Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) | 10 Apr 2019 | ||
White paper | An overview of radiated EMI specifications for power supplies | 05 Jun 2018 | ||
White paper | An overview of conducted EMI specifications for power supplies | 01 Feb 2018 | ||
EVM User's guide | LM5141-Q1 EVM User’s Guide (Rev. A) | 10 Jan 2018 | ||
Application brief | Improve DC/DC Regulator EMI for Free with Optimized Power Stage Layout | 13 Nov 2017 | ||
Analog Design Journal | Designing the front-end DC/DC conversion stage to withstand automotive transient | 18 Jan 2017 | ||
Analog Design Journal | Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics | 21 Jul 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5141QRGEVM — LM5141QRG Synchronous Buck Converter Evaluation Module
LM5141-Q1 and LM25141-Q1 PSpice Transient Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VQFN (RGE) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.