LM25145
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6V to 42V Synchronous Buck DC-DC Controller With Wide Duty Cycle Range

 

Models (1)

Title Category Type Date
LM25145 PSpice Transient Model (Rev. A) PSpice Model ZIP 14 May 2018

Design kits & evaluation modules (1)

Name Part# Type
LM5145 Wide VIN Synchronous Buck Controller High Density Evaluation Module LM5145EVM-HD-20A Evaluation Modules & Boards

Software (1)

LM25145 Synchronous Buck Controller Design Tool (Rev. C)  (ZIP 2393 KB )    03 Apr 2018  

Development tools (1)

Name Part# Type
LM25145 Synchronous Buck Controller Design Tool LM25145DESIGN-CALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25145 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM25145

  Min   Max Range
Vin  V 6.0 to 42.0V
Vout  V 0.8 to 40V
Iout  A ≤ 20A
Ambient Temp  °C -40 to 125°C