LM25180-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 42-VIN PSR flyback converter with 65-V, 1.5-A integrated power MOSFET

 

Design kits & evaluation modules (2)

Name Part# Type
Wide VIN PSR flyback converter dual-output evaluation module LM5180EVM-DUAL Evaluation Modules & Boards
Wide VIN PSR flyback converter single-output evaluation module LM5180EVM-S05 Evaluation Modules & Boards

Development tools (1)

Name Part# Type
LM25180 PSR flyback quickstart design tool LM25180DESIGN-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM25180-Q1

  Min   Max Range
Vin  V 4.5 to 42.0V
Vout  V 1.8 to 48V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 85°C