LM2574
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
8V to 40V, 500mA SIMPLE SWITCHER® buck converter with 4 external components

 

Models (3)

Title Category Type Date
LM2574 PSpice Transient Model PSpice Model ZIP 02 Dec 2016
LM2574 Unencrypted PSpice Transient Model PSpice Model ZIP 02 Dec 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Software (1)

Name Part# Type
Switchers Made Simple SWITCHERSMADESIMPLE-SW Software Libraries
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2574

  Min   Max Range
Vin  V 4.5 to 40.0V
Vout  V 1.23 to 37V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 125°C