LM2575-N

ACTIVE

SIMPLE SWITCHER 1A Step-Down Voltage Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW LMR43610 ACTIVE 3-V to 36-V, 1-A low-EMI synchronous buck regulator with low IQ Next generation converter with ultra-low IQ in a small QFN package.
TPSM33615 ACTIVE 3-V to 36-V input, 1 to 15-V output, 1.5-A synchronous buck power module Smaller design with an integrated-inductor power module.

Product details

Iout (max) (A) 1 Vin (min) (V) 4 Vin (max) (V) 40 Type Converter Switching frequency (min) (kHz) 42 Switching frequency (max) (kHz) 63 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 1 Vin (min) (V) 4 Vin (max) (V) 40 Type Converter Switching frequency (min) (kHz) 42 Switching frequency (max) (kHz) 63 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 3.3 Vout (max) (V) 37 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (DW) 24 159.65 mm² 15.5 x 10.3 TO-220 (KC) 5 45.212 mm² 10.16 x 4.45 TO-220 (NDH) 5 86.0552 mm² 10.16 x 8.47 TO-220 (NEB) 5 86.0552 mm² 10.16 x 8.47 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • 3.3V, 5V, 12V, 15V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range,
    •  1.23V to 37V (57V for HV Version) ±4% Max Over
    •  Line and Load Conditions
  • Specified 1A Output Current
  • Wide Input Voltage Range, 40V up to 60V for HV Version
  • Requires Only 4 External Components
  • 52 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability, Low Power Standby Mode
  • High Efficiency
  • Uses Readily Available Standard Inductors
  • Thermal Shutdown and Current Limit Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

  • 3.3V, 5V, 12V, 15V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range,
    •  1.23V to 37V (57V for HV Version) ±4% Max Over
    •  Line and Load Conditions
  • Specified 1A Output Current
  • Wide Input Voltage Range, 40V up to 60V for HV Version
  • Requires Only 4 External Components
  • 52 kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability, Low Power Standby Mode
  • High Efficiency
  • Uses Readily Available Standard Inductors
  • Thermal Shutdown and Current Limit Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

The LM2575 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3V, 5V, 12V, 15V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2575 series offers a high-efficiency replacement for popular three-terminal linear regulators. It substantially reduces the size of the heat sink, and in many cases no heat sink is required.

A standard series of inductors optimized for use with the LM2575 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50 μA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

The LM2575 series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3V, 5V, 12V, 15V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation and a fixed-frequency oscillator.

The LM2575 series offers a high-efficiency replacement for popular three-terminal linear regulators. It substantially reduces the size of the heat sink, and in many cases no heat sink is required.

A standard series of inductors optimized for use with the LM2575 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies.

Other features include a specified ±4% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring 50 μA (typical) standby current. The output switch includes cycle-by-cycle current limiting, as well as thermal shutdown for full protection under fault conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM1575/LM2575/LM2575HV SIMPLE SWITCHER 1A Step-Down Voltage Regulator datasheet (Rev. E) 03 Apr 2013
Application note Switching regulator fundamentals (Rev. C) PDF | HTML 05 Feb 2019
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-776 20-W SIMPLE SWITCHER Forward Converter (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOIC (DW) 24 View options
TO-220 (KC) 5 View options
TO-220 (NDH) 5 View options
TO-220 (NEB) 5 View options
TO-263 (KTT) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos