LM2575-N
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER 1A Step-Down Voltage Regulator

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
LM2575M-5.0     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2575M-5.0/NOPB     Green (RoHS & no Sb/Br)   SN   Level-3-260C-168 HR View View View View
RoHS Compliant LM2575M-ADJ/NOPB     Green (RoHS & no Sb/Br)   SN   Level-3-260C-168 HR View View View View
RoHS Compliant LM2575MX-5.0/NOPB     Green (RoHS & no Sb/Br)   SN   Level-3-260C-168 HR View View View View
RoHS Compliant LM2575MX-ADJ/NOPB     Green (RoHS & no Sb/Br)   SN   Level-3-260C-168 HR View View View View
RoHS Compliant LM2575N-5.0/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2575N-ADJ/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
LM2575S-12/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575S-15/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575S-3.3     TBD   Call TI   Call TI View View View View
LM2575S-3.3/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575S-5.0     TBD   Call TI   Call TI View View View View
LM2575S-5.0/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575S-ADJ     TBD   Call TI   Call TI View View View View
LM2575S-ADJ/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575SX-12/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575SX-15/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575SX-3.3/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575SX-5.0/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575SX-ADJ     TBD   Call TI   Call TI View View View View
LM2575SX-ADJ/NOPB     Pb-Free (RoHS Exempt)   SN   Level-3-245C-168 HR View View View View
LM2575T-12     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2575T-12/LF03     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2575T-12/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
LM2575T-15     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2575T-15/LF03     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2575T-15/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2575T-3.3/LF03     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2575T-3.3/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
LM2575T-5.0     TBD   Call TI   Call TI View View View View
LM2575T-5.0/LB03     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2575T-5.0/LF03     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2575T-5.0/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
LM2575T-ADJ     TBD   Call TI   Call TI View View View View
LM2575T-ADJ/LB03     TBD   Call TI   Call TI View View View View
RoHS Compliant LM2575T-ADJ/LF02     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2575T-ADJ/LF03     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View
RoHS Compliant LM2575T-ADJ/NOPB     Green (RoHS & no Sb/Br)   SN   Level-1-NA-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.