SLVS569F January   2005  – August 2015 LM2575

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Feedback Connection
      2. 7.3.2 ON/OFF Input
      3. 7.3.3 Fault Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation Mode
      2. 7.4.2 Standby Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Input Capacitor (CIN)
        2. 8.2.2.2  Output Capacitor (COUT)
        3. 8.2.2.3  Catch Diode
        4. 8.2.2.4  Inductor
        5. 8.2.2.5  Output Voltage Ripple and Transients
        6. 8.2.2.6  Feedback Connection
        7. 8.2.2.7  ON/OFF Input
        8. 8.2.2.8  Grounding
        9. 8.2.2.9  Reverse Current Considerations
        10. 8.2.2.10 Buck Regulator Design Procedure
        11. 8.2.2.11 Inductor Selection Guide
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Community Resources
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • N|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Adjustable With a Range of 1.23 V to 37 V and ±4% Regulation (Max) Over Line, Load, and Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range 4.75 V to 40 V
  • Uses Readily Available Standard Inductors
  • 52-kHz (Typical) Fixed-Frequency Internal Oscillator
  • TTL Shutdown Capability With 50-μA (Typical) Standby Current
  • High Efficiency…as High as 88% (Typical)
  • Thermal Shutdown and Current-Limit Protection With Cycle-by-Cycle Current Limiting
  • For the Full Offering of Voltages (Including Fixed-Output Options) and Packages (Including TO-263), See TL2575 Data Sheet, SLVS638

2 Applications

  • Simple High-Efficiency Step-Down (Buck) Regulator
  • Pre-Regulator for Linear Regulators
  • On-Card Switching Regulators
  • Positive-to-Negative Converter (Buck-Boost)

3 Description

The LM2575 device greatly simplifies the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range and available in an adjustable output version, the LM2575 has an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through an external ON/OFF pin.

The LM2575 represents a superior alternative to popular three-terminal linear regulators. Due to its high efficiency, it significantly reduces the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the LM2575 greatly simplifies the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The LM2575 is characterized for operation over the virtual junction temperature range of –40°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM2575N PDIP (16) 19.30 mm × 6.35 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

LM2575 fbd_lvs569.gif