LM2576
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER® 40V, 3A Low Component Count Step-Down Regulator

 

Models (2)

Title Category Type Date
LM2576 PSpice Transient Model PSpice Model ZIP 02 Dec 2016
LM2576 Unencrypted PSpice Transient Model PSpice Model ZIP 02 Dec 2016

Design kits & evaluation modules (1)

Name Part# Type
LM2576 Step-Down Converter Evaluation Module LM2576S-ADJEVM Evaluation Modules & Boards

Software (1)

Name Part# Type
Switchers Made Simple SWITCHERSMADESIMPLE-SW Software Libraries

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM2576 Download Download
Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2576

  Min   Max Range
Vin  V 4.5 to 40.0V
Vout  V 1.23 to 37V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C