LM2576HV
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER® 4V to 60V, 3A Low Component Count Step-Down Regulator

 

Models (3)

Title Category Type Date
LM2576HV Unencrypted PSpice Transient Model PSpice Model ZIP 02 Dec 2016
LM2576HV PSpice Transient Model PSpice Model ZIP 02 Dec 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2576HV

  Min   Max Range
Vin  V 4.5 to 60.0V
Vout  V 1.23 to 57V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C