LM258
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual standard, industrial-grade, operational amplifier

 

Models (3)

Title Category Type Date
LMx58_LM2904 Reference Design TINA-TI Reference Design ZIP 28 Dec 2018
LMx58_LM2904 TINA-TI Macro TINA-TI Spice Model ZIP 28 Dec 2018
LMx58_LM2904 PSPICE Model (Rev. A) PSpice Model ZIP 28 Dec 2018

Design kits & evaluation modules (4)

Name Part# Type
DIP Adapter Evaluation Module DIP-ADAPTER-EVM Evaluation Modules & Boards
Dual Channel Universal Do-It-Yourself (DIY) Amplifier Circuit Evaluation Module DUAL-DIYAMP-EVM Evaluation Modules & Boards
TI Precision Amplifier Quickstart Kit AMPQUICKKIT-EVM Evaluation Modules & Boards
Universal Operational Amplifier Evaluation Module OPAMPEVM Evaluation Modules & Boards

Reference designs

94% Peak efficiency, 150W norm, 240W peak industrial AC/DC power supply with CC/CV reference design

This compact, high efficiency, 24V DC, 150W nominal, 240W peak output at 230VAC reference design is targeted for industrial AC/DC power supplies. The circuit consists of a frontend transition mode (TrM) power factor correction(PFC) circuit based on the UCC28056, followed by a robust LLC stage for an (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Boost for LED Driver +/-17V@0.35A and +/-30V@0.35A PMP4057 Texas Instruments Reference designs

Development tools (2)

Name Part# Type
Analog engineer's calculator ANALOG-ENGINEER-CALC Calculation Tools
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LM258 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.