LM2585 4V to 40V, 3A Step-Up Wide Vin Flyback Converter | TI.com

LM2585 (ACTIVE)

4V to 40V, 3A Step-Up Wide Vin Flyback Converter

4V to 40V, 3A Step-Up Wide Vin Flyback Converter - LM2585
Datasheet
 

Description

The LM2585 series of regulators are monolithic integrated circuits specifically designed for flyback, step-up (boost), and forward converter applications. The device is available in 4 different output voltage versions: 3.3V, 5.0V, 12V, and adjustable.

Requiring a minimum number of external components, these regulators are cost effective, and simple to use. Included in the datasheet are typical circuits of boost and flyback regulators. Also listed are selector guides for diodes and capacitors and a family of standard inductors and flyback transformers designed to work with these switching regulators.

The power switch is a 3.0A NPN device that can stand-off 65V. Protecting the power switch are current and thermal limiting circuits, and an undervoltage lockout circuit. This IC contains a 100 kHz fixed-frequency internal oscillator that permits the use of small magnetics. Other features include soft start mode to reduce in-rush current during start up, current mode control for improved rejection of input voltage and output load transients and cycle-by-cycle current limiting. An output voltage tolerance of ±4%, within specified input voltages and output load conditions, is specified for the power supply system.

Features

  • Requires Few External Components
  • Family of Standard Inductors and Transformers
  • NPN Output Switches 3.0A, Can Stand Off 65V
  • Wide Input Voltage Range: 4V to 40V
  • Current-mode Operation for Improved Transient Response, Line Regulation, and Current Limit
  • 100 kHz Switching Frequency
  • Internal Soft-start Function Reduces In-rush Current During Start-up
  • Output Transistor Protected by Current Limit, Under Voltage Lockout, and Thermal Shutdown
  • System Output Voltage Tolerance of ±4% Max Over Line and Load Conditions

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2585

  Min   Max Range
Vin  V 4.0 to 40.0V
Vout  V 1.23 to 300V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
LM2585 Order now 4     40     1.23     60     4     1     85     115     11    
   
98     -40 to 125     Converter     Catalog     DDPAK/TO-263 | 5
TO-220 | 5    
LM2586 Order now 4     40     1.23     60     4     1     75     125     11     Enable
Frequency Synchronization    
98     -40 to 125     Converter     Catalog     DDPAK/TO-263 | 7
TO-220 | 7    
LM2587 Order now 4     40     1.23     60     6.5     1     85     115     11    
   
98     -40 to 125     Converter     Catalog     DDPAK/TO-263 | 5
TO-220 | 5    
LM5000 Order now 3.1     40     1.259     75     2     1     300     1300     2.1     Enable     90     -40 to 125     Converter     Catalog     TSSOP | 16
WSON | 16    
TPS55340 Order now 2.9     32     3     38     6.6     1     100     1200     0.5     Enable
Frequency Synchronization
Light Load Efficiency    
90     -40 to 150     Converter     Catalog     HTSSOP | 14
WQFN | 16