LM258A Dual operational amplifier | TI.com

LM258A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual operational amplifier

 

Description

The LM358B and LM2904B devices are the next-generation versions of the industry-standard operational amplifiers (op amps) LM358 and LM2904, which include two high-voltage (36-V) op amps. These devices provide outstanding value for cost-sensitive applications, with features including low offset (300 µV, typical), common-mode input range to ground, and high differential input voltage capability.

The LM358B and LM2904B op amps simplify circuit design with enhanced features such as unity-gain stability, lower offset voltage of 3 mV (maximum at room temperature), and lower quiescent current of 300 µA per amplifier (typical). High ESD (2 kV, HBM) and integrated EMI and RF filters enable the LM358B and LM2904B devices to be used in the most rugged, environmentally challenging applications.

The LM358B and LM2904B amplifiers are available in industry standard packages, including SOIC, TSSOP, and VSSOP.

Features

  • Wide supply range of 3 V to 36 V (B version)
  • Quiescent current: 300 µA per amplifier (B version, typical)
  • Unity-gain bandwidth of 1.2 MHz (B version)
  • Common-mode input voltage range includes ground, enabling direct sensing near ground
  • Low input offset voltage of 3 mV at 25°C (A and B versions, maximum)
  • Internal RF and EMI filter (B version)
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

All trademarks are the property of their respective owners.

Parametrics

Compare all products in General-purpose op amps Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Offset drift (Typ) (uV/C) Features Input bias current (Max) (pA) CMRR (Typ) (dB) Output current (Typ) (mA) Architecture
LM258A Order now 2     3     32     0.7     0.3     In to V-     3     0.35     40     Catalog     -25 to 85     PDIP | 8
SOIC | 8
VSSOP | 8    
8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
7         15000     80     30     Bipolar