LM2591HV SIMPLE SWITCHER Power Converter 150 kHz 1A Step-Down Voltage Regulator | TI.com

LM2591HV (ACTIVE) SIMPLE SWITCHER Power Converter 150 kHz 1A Step-Down Voltage Regulator

 

Recommended alternative parts

  • LM46001  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   Synchronous 60V, 1A Regulator - Higher efficiency, Low Quiescent Current, Smaller Solution Size

Description

The LM2591HV series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 1-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, and an adjustable output version.

This series of switching regulators is similar to the LM2590HV, but without some of the supervisory and control features of the latter.

Requiring a minimum number of external components, these regulators are simple to use and include internal frequency compensation, improved line and load specifications, and a fixed-frequency oscillator.

The LM2591HV operates at a switching frequency of 150 kHz, thus allowing smaller sized filter components than what would be needed with lower frequency switching regulators. Available in a standard 5-pin package with several different lead bend options, and a 5-pin surface mount package.

Other features include a specified ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 90-µA standby current. Self-protection features include a two stage current limit for the output switch and an over temperature shutdown for complete protection under fault conditions.

Features

  • 3.3-V, 5-V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range: 1.2 V
    to 57 V ±4% Maximum Over Line and Load
    Conditions
  • Specified 1-A Output Load Current
  • Available in 5-Pin Package
  • Input Voltage Range Up to 60 V
  • 150-kHz Fixed Frequency Internal Oscillator
  • ON and OFF Control
  • Low Power Standby Mode, IQ Typically 90 µA
  • High Efficiency
  • Thermal Shutdown and Current-Limit Protection

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2591HV

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM2591HV Order now 4.5     60     3.3     57     1     1     110     173     1     Enable
Over Current Protection    
Voltage Mode     100     -40 to 125     Catalog     DDPAK/TO-263 | 5
TO-220 | 5    
Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
5TO-220: 86 mm2: 8.47 x 10.16 (TO-220 | 5)    
LM2590HV Order now 4.5     60     3.3     57     1     1     110     173     5     Over Current Protection
Power Good    
Voltage Mode     100     -40 to 125     Catalog     DDPAK/TO-263 | 7
TO-220 | 7    
Converter     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
7TO-220: 83 mm2: 8.13 x 10.16 (TO-220 | 7)    
LM2592HV Order now 4.5     60     3.3     57     2     1     110     173     10     Enable
Over Current Protection    
Voltage Mode     100     -40 to 125     Catalog     DDPAK/TO-263 | 5
TO-220 | 5    
Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
5TO-220: 86 mm2: 8.47 x 10.16 (TO-220 | 5)    
LM2593HV Order now 4.5     60     1.2     57     2     1     110     173     5     Over Current Protection
Power Good    
Voltage Mode     100     -40 to 125     Catalog     DDPAK/TO-263 | 7
TO-220 | 7    
Converter     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
7TO-220: 83 mm2: 8.13 x 10.16 (TO-220 | 7)    
LM2594 Order now 4.5     40     3.3     37     0.5     1     110     173     5     Enable