LM2594 SIMPLE SWITCHER® 40V, 500mA Low Component Count Step-Down Regulator | TI.com

LM2594 (ACTIVE) SIMPLE SWITCHER® 40V, 500mA Low Component Count Step-Down Regulator

 

Recommended alternative parts

  • LMZ34202  -  Looking for a power module? Try the LMZ34202
  • LM43600  -  3.5 to 36V, 500mA Synchronous Buck Converter - Higher efficiency, Low Quiescent Current, Smaller Solution Size

Description

The LM2594xx series of regulators are monolithic integrated circuits that provide all the active functions for a step-down (buck) switching regulator, capable of driving a 0.5-A load with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version, and are packaged in a 8-pin PDIP and a 8-pin surface-mount SOIC package.

Requiring a minimum number of external components, these regulators are simple to use and feature internal frequency compensation, a fixed-frequency oscillator, and improved line and load regulation specifications.

The LM2594xx series operates at a switching frequency of 150-kHz, thus allowing smaller-sized filter components than what would be needed with lower-frequency switching regulators. Because of its high efficiency, the copper traces on the printed-circuit board are normally the only heat sinking needed.

A standard series of inductors (both through-hole and surface-mount types) are available from several different manufacturers optimized for use with the LM2594xx series. This feature greatly simplifies the design of switch-mode power supplies.

Other features include an ensured ±4% tolerance on output voltage under all conditions of input voltage and output load conditions, and ±15% on the oscillator frequency. External shutdown is included, featuring typically 85-µA standby current. Self-protection features include a two stage frequency reducing current limit for the output switch and an overtemperature shutdown for complete protection under fault conditions.

The LM2594HV is for applications requiring an input voltage up to 60 V.

Features

  • 3.3-V, 5-V, 12-V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range: 1.2 V
    to 37 V (57 V for the HV Version), ±4% Maximum
    Over Line and Load Conditions
  • Available in 8-Pin Surface-Mount SOIC and 8-Pin
    PDIP Packages
  • Ensured 0.5-A Output Current
  • Input Voltage Range up to 60 V
  • Requires Only 4 External Components
  • 150-kHz Fixed-Frequency Internal Oscillator
  • TTL Shutdown Capability
  • Low Power Standby Mode, IQ Typically 85 µA
  • High Efficiency
  • Uses Readily-Available Standard Inductors
  • Thermal Shutdown and Current-Limit Protection

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2594

Product Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM2594 Order now 4.5     40     3.3     37     0.5     1     110     173     5     Enable
Over Current Protection    
Voltage Mode     100     -40 to 125     Catalog     PDIP | 8
SOIC | 8    
Converter     See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
LM2590HV Order now 4.5     60     3.3     57     1     1     110     173     5     Over Current Protection
Power Good    
Voltage Mode     100     -40 to 125     Catalog     DDPAK/TO-263 | 7
TO-220 | 7    
Converter     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
See datasheet (TO-220)    
LM2591HV Order now 4.5     60     3.3     57     1     1     110     173     1     Enable
Over Current Protection    
Voltage Mode     100     -40 to 125     Catalog     DDPAK/TO-263 | 5
TO-220 | 5    
Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
See datasheet (TO-220)    
LM2592HV Order now 4.5     60     3.3     57     2     1     110     173     10     Enable
Over Current Protection    
Voltage Mode     100     -40 to 125     Catalog     DDPAK/TO-263 | 5
TO-220 | 5    
Converter     5DDPAK/TO-263: 155 mm2: 15.24 x 10.16 (DDPAK/TO-263 | 5)
See datasheet (TO-220)    
LM2593HV Order now 4.5     60     1.2     57     2     1     110     173     5